Quantity | Unit price |
---|---|
2000 - 9999 | $0.1584 |
10000 - 19999 | $0.1507 |
20000 - 29999 | $0.1428 |
30000 - 39999 | $0.1349 |
40000 + | $0.1271 |
Holding Capacity | 18.1 kg |
---|---|
Holding Capacity | 40 lbs |
Hook Length | 101.6 mm |
Hook Length | 4.000 in |
Full Material | Cold Drawn Spring Steel |
Shape | C Shaped |
Wire Diameter | 3 mm |
Wire Diameter | 0.120 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue