Quantity | Unit price |
---|---|
1 - 4 | $23.6607 |
5 - 9 | $19.7324 |
10 - 49 | $15.7814 |
50 - 99 | $15.4635 |
100 - 249 | $14.9865 |
250 + | $14.1918 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 14 |
Outside Diameter | 641.4 mm |
Outside Diameter | 25.250 in |
Bolt Circle Diameter | 558.8 mm |
Bolt Circle Diameter | 22.000 in |
Bolt Hole Size | 41.3 mm |
Bolt Hole Size | 1.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue