Quantity | Unit price |
---|---|
1 - 9 | $64.2834 |
10 - 19 | $62.9892 |
20 - 29 | $61.0592 |
30 - 39 | $57.8574 |
40 + | $54.7238 |
Colour | Black |
---|---|
Full Material | High Density Polyethylene |
Class Pressure Rating | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 48 |
Outside Diameter | 1466.9 mm |
Outside Diameter | 57.750 in |
Bolt Circle Diameter | 1371.6 mm |
Bolt Circle Diameter | 54.000 in |
Bolt Hole Size | 50.8 mm |
Bolt Hole Size | 2.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue