Quantity | Unit price |
---|---|
1 - 379 | $1.9982 |
380 - 759 | $1.0014 |
760 - 3799 | $0.402 |
3800 - 7599 | $0.2253 |
7600 - 11399 | $0.2031 |
11400 - 22799 | $0.1917 |
22800 + | $0.1805 |
Compatible Bolt Size | 9.5 mm |
---|---|
Compatible Bolt Size | 0.375 in |
Distance Across Flats | 22.2 mm |
Distance Across Flats | 0.875 in |
Colour | Grey |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue