Quantity | Unit price |
---|---|
1 - 99 | $0.4905 |
100 - 249 | $0.3509 |
250 - 499 | $0.2465 |
500 - 999 | $0.1755 |
1000 - 3999 | $0.1404 |
4000 - 7999 | $0.1337 |
8000 - 11999 | $0.1263 |
12000 + | $0.1196 |
Compatible Bolt Size | 9.5 mm |
---|---|
Compatible Bolt Size | 0.375 in |
Distance Across Flats | 14 mm |
Distance Across Flats | 0.550 in |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Low Density Polyethylene |
Material | LDPE |
Special Features | UV Resistant |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue