Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).
It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.1577 - $0.2162 | 11000 In stock |
#8-32
|
|
0.374 in
9.5 mm
|
||
| $0.156 - $0.2141 | 9000 In stock |
#8-32
|
|
0.252 in
6.4 mm
|
||
| $0.1269 - $0.174 | 101000 In stock |
#8-32
|
0.846 in
21.5 mm
|
0.752 in
19.1 mm
|
||
| $0.044 - $0.0603 | 5000 In stock |
Not Threaded
|
0.625 in
15.9 mm
|
0.626 in
15.9 mm
|
||
| $0.1232 - $0.1689 | 1000 In stock |
#8-32
|
0.72 in
18.3 mm
|
0.626 in
15.9 mm
|
||
| $0.117 - $0.1605 | 15000 In stock |
#8-32
|
0.469 in
11.9 mm
|
0.374 in
9.5 mm
|
||
| $0.1277 - $0.1749 | 5000 In stock |
#8-32
|
0.969 in
24.6 mm
|
0.874 in
22.2 mm
|
||
| $0.0447 - $0.0611 | 31000 In stock |
Not Threaded
|
0.750 in
19.1 mm
|
0.752 in
19.1 mm
|
||
| $0.0434 - $0.0594 | 5000 In stock |
Not Threaded
|
0.500 in
12.7 mm
|
0.5 in
12.7 mm
|
||
| $0.1788 - $0.2087 | 12500 In stock |
Not Threaded
|
1.250 in
31.8 mm
|
1.252 in
31.8 mm
|
||
| $0.1194 - $0.1638 | 3000 In stock |
#8-32
|
0.594 in
15.1 mm
|
0.5 in
12.7 mm
|
||
| $0.2508 - $0.2928 | 2000 In stock |
#8-32
|
1.094 in
27.8 mm
|
1 in
25.4 mm
|
||
| $0.0458 - $0.0627 | 41000 In stock |
Not Threaded
|
1.000 in
25.4 mm
|
1 in
25.4 mm
|
||
| $0.1121 - $0.1538 | Request the lead time here |
#8-32
|
0.346 in
8.8 mm
|
0.252 in
6.4 mm
|
||
| $0.0576 - $0.0789 | 25000 In stock |
Not Threaded
|
0.503 in
12.8 mm
|
0.425 in
10.8 mm