Menu Search

White PE Book Screw Set - Thread Size Not Threaded; Receptacle Thread Length 19.1 mm | 0.750 in; Thread Length 19.1 mm | 0.752 in

Moulded Polyethylene (PE) binder screw posts offer a simple and effective binding solution for a variety of applications. The posts feature a smooth unthreaded inside diameter. Use with the corresponding screw (not included).
Item code:

27POSTNT0750

31000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0611
5000 - 9999 $0.0549
10000 - 24999 $0.0495
25000 + $0.0447
Standard pack: 1000

Order in multiple of 1000

Total price:

$61.10

1000 x $0.0611

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Length 0.752 in
Thread Size Not Threaded
Receptacle Thread Length 0.750 in
Head Diameter 0.390 in
Head Height 0.070 in
Colour White
Full Material Polyethylene
Material Flammability Standard UL94 V-2
Overall Length 0.750 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us