| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.174 |
| 5000 - 9999 | $0.1566 |
| 10000 - 24999 | $0.141 |
| 25000 + | $0.1269 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 0.752 in |
|---|---|
| Thread Length | 19.1 mm |
| Thread Size | #8-32 |
| Receptacle Thread Length | 9.5 mm |
| Receptacle Thread Length | 0.374 in |
| Head Diameter | 10.3 mm |
| Head Diameter | 0.406 in |
| Head Height | 0.094 in |
| Head Height | 2.4 mm |
| Colour | Clear |
| Full Material | Polycarbonate |
| Material Flammability Standard | UL94 V-2 |
| Overall Length | 21.5 mm |
| Overall Length | 0.846 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue