| Quantity | Unit price |
|---|---|
| 1000 - 4999 | $0.0627 |
| 5000 - 9999 | $0.0566 |
| 10000 - 24999 | $0.0507 |
| 25000 + | $0.0458 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Length | 1 in |
|---|---|
| Thread Length | 25.4 mm |
| Thread Size | Not Threaded |
| Receptacle Thread Length | 1.000 in |
| Receptacle Thread Length | 25.4 mm |
| Head Diameter | 0.390 in |
| Head Diameter | 9.9 mm |
| Head Height | 0.070 in |
| Head Height | 1.8 mm |
| Colour | White |
| Full Material | Polyethylene |
| Material Flammability Standard | UL94 V-2 |
| Overall Length | 25.4 mm |
| Overall Length | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue