Menu Search

Binder Screw Set

In stock

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE
  • Colour: White, Transparent
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$0.156 - $0.2141 Request the lead time here
#8-32
0.252 in
$0.1577 - $0.2162 11000 In stock
#8-32
0.374 in
$0.1121 - $0.1538 Request the lead time here
#8-32
0.346 in
0.252 in
$0.1269 - $0.174 101000 In stock
#8-32
0.846 in
0.752 in
$0.044 - $0.0603 5000 In stock
Not Threaded
0.625 in
0.626 in
$0.0576 - $0.0789 27000 In stock
Not Threaded
0.503 in
0.425 in
$0.1232 - $0.1689 1000 In stock
#8-32
0.72 in
0.626 in
$0.117 - $0.1605 15000 In stock
#8-32
0.469 in
0.374 in
$0.1194 - $0.1638 3000 In stock
#8-32
0.594 in
0.5 in
$0.1277 - $0.1749 5000 In stock
#8-32
0.969 in
0.874 in
$0.0447 - $0.0611 34000 In stock
Not Threaded
0.750 in
0.752 in
$0.2508 - $0.2928 2000 In stock
#8-32
1.094 in
1 in
$0.0458 - $0.0627 41000 In stock
Not Threaded
1.000 in
1 in
$0.0434 - $0.0594 5000 In stock
Not Threaded
0.500 in
0.5 in
$0.1788 - $0.2087 12500 In stock
Not Threaded
1.250 in
1.252 in
Clear PC Book Screw Set - Thread Size #8-32; ; Thread Length 6.4 mm | 0.252 in

010832POST025PC

Price Range
$0.2141 - $0.156

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.252 in
  • Thread Size
    #8-32
  • Head Diameter
    0.354 in
  • Head Height
    0.094 in
  • Colour
    Clear
Clear PC Book Screw Set - Thread Size #8-32; ; Thread Length 9.5 mm | 0.374 in

010832POST037PC

Price Range
$0.2162 - $0.1577

Stock Levels
11000 In stock
Attributes
  • Thread Length
    0.374 in
  • Thread Size
    #8-32
  • Head Diameter
    0.406 in
  • Head Height
    0.094 in
  • Colour
    Clear
Clear PC Book Screw Set - Thread Size #8-32; Receptacle Thread Length 6.4 mm | 0.252 in; Thread Length 6.4 mm | 0.252 in

27POST8320250

Price Range
$0.1538 - $0.1121

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.252 in
  • Thread Size
    #8-32
  • Receptacle Thread Length
    0.252 in
  • Head Diameter
    0.35 in
  • Head Height
    0.094 in
Clear PC Book Screw Set - Thread Size #8-32; Receptacle Thread Length 9.5 mm | 0.374 in; Thread Length 19.1 mm | 0.752 in

27POST8320750

Price Range
$0.174 - $0.1269

Stock Levels
101000 In stock
Attributes
  • Thread Length
    0.752 in
  • Thread Size
    #8-32
  • Receptacle Thread Length
    0.374 in
  • Head Diameter
    0.406 in
  • Head Height
    0.094 in
White PE Book Screw Set - Thread Size Not Threaded; Receptacle Thread Length 15.9 mm | 0.625 in; Thread Length 15.9 mm | 0.626 in

27POSTNT0625

Price Range
$0.0603 - $0.044

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.626 in
  • Thread Size
    Not Threaded
  • Receptacle Thread Length
    0.625 in
  • Head Diameter
    0.390 in
  • Head Height
    0.070 in
White PC Book Screw Set - Thread Size Not Threaded; Receptacle Thread Length 10.8 mm | 0.425 in; Thread Length 10.8 mm | 0.425 in

27PP001

Price Range
$0.0789 - $0.0576

Stock Levels
27000 In stock
Attributes
  • Thread Length
    0.425 in
  • Thread Size
    Not Threaded
  • Receptacle Thread Length
    0.425 in
  • Head Diameter
    0.437 in
  • Head Height
    0.078 in
Clear PC Book Screw Set - Thread Size #8-32; Receptacle Thread Length 9.5 mm | 0.374 in; Thread Length 15.9 mm | 0.626 in

27POST8320625

Price Range
$0.1689 - $0.1232

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.626 in
  • Thread Size
    #8-32
  • Receptacle Thread Length
    0.374 in
  • Head Diameter
    0.406 in
  • Head Height
    0.094 in
Clear PC Book Screw Set - Thread Size #8-32; Receptacle Thread Length 9.5 mm | 0.374 in; Thread Length 9.5 mm | 0.374 in

27POST8320375

Price Range
$0.1605 - $0.117

Stock Levels
15000 In stock
Attributes
  • Thread Length
    0.374 in
  • Thread Size
    #8-32
  • Receptacle Thread Length
    0.374 in
  • Head Diameter
    0.406 in
  • Head Height
    0.094 in
Clear PC Book Screw Set - Thread Size #8-32; Receptacle Thread Length 9.5 mm | 0.374 in; Thread Length 12.7 mm | 0.5 in

27POST8320500

Price Range
$0.1638 - $0.1194

Stock Levels
3000 In stock
Attributes
  • Thread Length
    0.5 in
  • Thread Size
    #8-32
  • Receptacle Thread Length
    0.374 in
  • Head Diameter
    0.406 in
  • Head Height
    0.094 in
Clear PC Book Screw Set - Thread Size #8-32; Receptacle Thread Length 9.5 mm | 0.374 in; Thread Length 22.2 mm | 0.874 in

27POST8320875

Price Range
$0.1749 - $0.1277

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.874 in
  • Thread Size
    #8-32
  • Receptacle Thread Length
    0.374 in
  • Head Diameter
    0.406 in
  • Head Height
    0.094 in
White PE Book Screw Set - Thread Size Not Threaded; Receptacle Thread Length 19.1 mm | 0.750 in; Thread Length 19.1 mm | 0.752 in

27POSTNT0750

Price Range
$0.0611 - $0.0447

Stock Levels
34000 In stock
Attributes
  • Thread Length
    0.752 in
  • Thread Size
    Not Threaded
  • Receptacle Thread Length
    0.750 in
  • Head Diameter
    0.390 in
  • Head Height
    0.070 in
Clear PC Book Screw Set - Thread Size #8-32; Receptacle Thread Length 9.5 mm | 0.374 in; Thread Length 25.4 mm | 1 in

27POST8321000

Price Range
$0.2928 - $0.2508

Stock Levels
2000 In stock
Attributes
  • Thread Length
    1 in
  • Thread Size
    #8-32
  • Receptacle Thread Length
    0.374 in
  • Head Diameter
    0.406 in
  • Head Height
    0.094 in
White PE Book Screw Set - Thread Size Not Threaded; Receptacle Thread Length 25.4 mm | 1.000 in; Thread Length 25.4 mm | 1 in

27POSTNT1000

Price Range
$0.0627 - $0.0458

Stock Levels
41000 In stock
Attributes
  • Thread Length
    1 in
  • Thread Size
    Not Threaded
  • Receptacle Thread Length
    1.000 in
  • Head Diameter
    0.390 in
  • Head Height
    0.070 in
White PE Book Screw Set - Thread Size Not Threaded; Receptacle Thread Length 12.7 mm | 0.500 in; Thread Length 12.7 mm | 0.5 in

27POSTNT0500

Price Range
$0.0594 - $0.0434

Stock Levels
5000 In stock
Attributes
  • Thread Length
    0.5 in
  • Thread Size
    Not Threaded
  • Receptacle Thread Length
    0.500 in
  • Head Diameter
    0.390 in
  • Head Height
    0.070 in
White PE Book Screw Set - Thread Size Not Threaded; Receptacle Thread Length 31.8 mm | 1.250 in; Thread Length 31.8 mm | 1.252 in

27POSTNT1250

Price Range
$0.2087 - $0.1788

Stock Levels
12500 In stock
Attributes
  • Thread Length
    1.252 in
  • Thread Size
    Not Threaded
  • Receptacle Thread Length
    1.250 in
  • Head Diameter
    0.390 in
  • Head Height
    0.070 in