Quantity | Unit price |
---|---|
1 - 7 | $453.321 |
8 - 39 | $201.4785 |
40 + | $191.3969 |
Compatible Flange Height | 47.8 mm |
---|---|
Compatible Flange Height | 1.882 in |
Inside Diameter | 812.8 mm |
Inside Diameter | 32.000 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 24 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue