Quantity | Unit price |
---|---|
1 - 9 | $252.3648 |
10 - 49 | $112.1496 |
50 + | $106.5408 |
Compatible Flange Height | 36.6 mm |
---|---|
Compatible Flange Height | 1.441 in |
Inside Diameter | 596.9 mm |
Inside Diameter | 23.500 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 16 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue