Quantity | Unit price |
---|---|
1 - 49 | $38.8061 |
50 - 249 | $17.2572 |
250 + | $16.3718 |
Compatible Flange Height | 28.4 mm |
---|---|
Compatible Flange Height | 1.118 in |
Inside Diameter | 209.6 mm |
Inside Diameter | 8.250 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 3 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue