Quantity | Unit price |
---|---|
1 - 124 | $34.5375 |
125 - 624 | $15.35 |
625 + | $14.5779 |
Compatible Flange Height | 23.9 mm |
---|---|
Compatible Flange Height | 0.940 in |
Inside Diameter | 190.5 mm |
Inside Diameter | 7.500 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3 |
Full Material | Polyethylene |
Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue