Menu Search

Adjustable T Handle w/ Compression

In stock

Fixed and Adjustable T Handle Compression Latches that are provided with up to 6mm of pre-set compression. Ideal for use with cabinets that require better sealing under vibration conditions.

The latches are hand operated, have locking (CH 751 stainless steel shutter) and non-locking (no cylinder) options. Two keys are supplied with every lock. The latches are also supplied with a rubber sealing gasket. Cams are sold separately.

The adjustable latches have a quarter-turn cam operation and a wide grip range with an adjustable nut.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coated

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Colour All
Key Type All
4 results
Product SKUs information
Item Code Price range Availability Handle Type Colour Key Type View
$40.00 - $46.70 Request the lead time here
Black
No Key
$41.20 - $48.50 110 In stock
Silver
No Key
2404120000 $41.20 - $48.50 6 In stock
Black
No Key
$40.00 - $46.70 170 In stock
Silver
No Key
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; ; Key Type - No Key ; Special Features - Fixed Compression Latch

2403120000

Price Range
$40.00 - $46.70

Stock Levels
Request the lead time here
Attributes
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Cam Material
    Steel
  • Colour
    Black
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; ; Key Type - No Key ; Special Features - Adjustable Compression Latch

2404110000

Price Range
$41.20 - $48.50

Stock Levels
110 In stock
Attributes
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Cam Material
    Steel
  • Colour
    Silver
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; ; Key Type - No Key ; Special Features - Adjustable Compression Latch

2404120000

Price Range
$41.20 - $48.50

Stock Levels
6 In stock
Attributes
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Cam Material
    Steel
  • Colour
    Black
Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; ; Key Type - No Key ; Special Features - Fixed Compression Latch

2403110000

Price Range
$40.00 - $46.70

Stock Levels
170 In stock
Attributes
  • Housing Height
    1.26 in
  • Maximum Compression
    0.236 in
  • Maximum Panel Thickness
    0.709 in
  • Cam Material
    Steel
  • Colour
    Silver