Menu Search

Braided Abrasion Cable Sleeves

In stock

Braided sleeveing is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Material Special Offer Maximum Compatible Cable Diameter View
$323.6248 - $358.5871 In production
Polyester
17.0 mm
$360.7673 - $399.7421 In production
Polyester
20.0 mm
$222.8243 - $246.8967 In production
Polyester
9.0 mm
$180.3844 - $199.8719 In production
Polyester
6.0 mm
$254.6691 - $282.1818 In production
Polyester
11.0 mm
$435.043 - $482.0421 In production
Polyester
27.0 mm
$398.0907 - $441.0977 In production
Polyester
40.0 mm
$291.7905 - $323.3136 In production
Polyester
14.0 mm
$0.3417 - $0.3787 In production
PES
14 mm
$229.3474 - $254.1245 In production
PES
9 mm
$533.6061 - $591.2533 In production
PES
40 mm
$320.1267 - $354.7111 In production
PES
26 mm
$245.3997 - $271.9111 In production
PES
20 mm
$167.9974 - $186.1467 In production
PES
6 mm
$50.9604 - $56.4658 In production
PES
12.0 mm
$138.2972 - $153.2379 In production
PES
48.0 mm
$225.1519 - $249.4758 In production
PES
80.0 mm
$36.5942 - $40.5476 1 In stock
PES
10.0 mm
$42.5372 - $47.1326 1 In stock
PES
23.0 mm
$206.1281 - $228.3967 In production
PES
70.0 mm
  • of 2
Braided Cable Sleeves Nominal Inside Diameter - 16.0 mm | 0.63 in Roll Length - 30.0 m | 98.425 ft Black

900422

Price Range
$358.5871 - $323.6248

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Compatible Cable Diameter Range
    16.0 - 17.0 mm
  • Maximum Compatible Cable Diameter
    17.0 mm
Braided Cable Sleeves Nominal Inside Diameter - 19.0 mm | 0.748 in Roll Length - 30.0 m | 98.425 ft Black

900423

Price Range
$399.7421 - $360.7673

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Compatible Cable Diameter Range
    19.0 - 20.0 mm
  • Maximum Compatible Cable Diameter
    20.0 mm
Braided Cable Sleeves Nominal Inside Diameter - 8.0 mm | 0.315 in Roll Length - 30.0 m | 98.425 ft Black

900419

Price Range
$246.8967 - $222.8243

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Compatible Cable Diameter Range
    8.0 - 9.0 mm
  • Maximum Compatible Cable Diameter
    9.0 mm
Braided Cable Sleeves Nominal Inside Diameter - 5.0 mm | 0.197 in Roll Length - 30.0 m | 98.425 ft Black

900418

Price Range
$199.8719 - $180.3844

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Compatible Cable Diameter Range
    5.0 - 6.0 mm
  • Maximum Compatible Cable Diameter
    6.0 mm
Braided Cable Sleeves Nominal Inside Diameter - 10.0 mm | 0.394 in Roll Length - 30.0 m | 98.425 ft Black

900420

Price Range
$282.1818 - $254.6691

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Compatible Cable Diameter Range
    10.0 - 11.0 mm
  • Maximum Compatible Cable Diameter
    11.0 mm
Braided Cable Sleeves Nominal Inside Diameter - 25.0 mm | 0.984 in Roll Length - 30.0 m | 98.425 ft Black

900424

Price Range
$482.0421 - $435.043

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Compatible Cable Diameter Range
    25.0 - 27.0 mm
  • Maximum Compatible Cable Diameter
    27.0 mm
Braided Cable Sleeves Nominal Inside Diameter - 38.0 mm | 1.496 in Roll Length - 15.0 m | 49.213 ft Black

900425

Price Range
$441.0977 - $398.0907

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Compatible Cable Diameter Range
    38.0 - 40.0 mm
  • Maximum Compatible Cable Diameter
    40.0 mm
Braided Cable Sleeves Nominal Inside Diameter - 13.0 mm | 0.512 in Roll Length - 30.0 m | 98.425 ft Black

900421

Price Range
$323.3136 - $291.7905

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    Polyester
  • Compatible Cable Diameter Range
    13.0 - 14.0 mm
  • Maximum Compatible Cable Diameter
    14.0 mm
Braided Cable Sleeves Nominal Inside Diameter - 13 mm | 0.511 in Roll Length - 30.5 m | 100.066 ft Black

900414

Price Range
$0.3787 - $0.3417

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3.2 - 14 mm
Braided Cable Sleeves Nominal Inside Diameter - 8 mm | 0.314 in Roll Length - 30.5 m | 100.066 ft Black

900413

Price Range
$254.1245 - $229.3474

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3 - 9 mm
Braided Cable Sleeves Nominal Inside Diameter - 38 mm | 1.496 in Roll Length - 15.2 m | 49.869 ft Black

900417

Price Range
$591.2533 - $533.6061

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    18 - 40 mm
Braided Cable Sleeves Nominal Inside Diameter - 25 mm | 0.984 in Roll Length - 15.2 m | 49.869 ft Black

900416

Price Range
$354.7111 - $320.1267

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    10 - 26 mm
Braided Cable Sleeves Nominal Inside Diameter - 19 mm | 0.748 in Roll Length - 15.2 m | 49.869 ft Black

900415

Price Range
$271.9111 - $245.3997

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    7 - 20 mm
Braided Cable Sleeves Nominal Inside Diameter - 5 mm | 0.196 in Roll Length - 30.5 m | 100.066 ft Black

900412

Price Range
$186.1467 - $167.9974

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    UL94 V-0 Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    1 - 6 mm
Expandable Sleeve 7.0 mm 12.0 mm PES

900292

Price Range
$56.4658 - $50.9604

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    7.0 - 12.0 mm
Expandable Sleeve 35.0 mm 48.0 mm PES

900299

Price Range
$153.2379 - $138.2972

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    35.0 - 48.0 mm
Expandable Sleeve 64.0 mm 80.0 mm PES

900302

Price Range
$249.4758 - $225.1519

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    64.0 - 80.0 mm
Expandable Sleeve 5.0 mm 10.0 mm PES

900291

Price Range
$40.5476 - $36.5942

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
Expandable Sleeve 14.0 mm 23.0 mm PES

900295

Price Range
$47.1326 - $42.5372

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    14.0 - 23.0 mm
Expandable Sleeve 45.0 mm 70.0 mm PES

900301

Price Range
$228.3967 - $206.1281

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    45.0 - 70.0 mm
Expandable Sleeve 30.0 mm 42.0 mm PES

900298

Price Range
$123.4957 - $111.4549

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    30.0 - 42.0 mm
Expandable Sleeve 10.0 mm 18.0 mm PES

900294

Price Range
$115.4089 - $104.1566

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    10.0 - 18.0 mm
Expandable Sleeve 1.0 mm 5.0 mm PES

900289

Price Range
$56.7945 - $51.2571

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    1.0 - 5.0 mm
Expandable Sleeve 20.0 mm 35.0 mm PES

900297

Price Range
$92.9316 - $83.8708

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    20.0 - 35.0 mm
Expandable Sleeve 40.0 mm 54.0 mm PES

900300

Price Range
$160.7393 - $145.0672

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    40.0 - 54.0 mm
Expandable Sleeve 18.0 mm 28.0 mm PES

900296

Price Range
$66.2527 - $59.7931

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    18.0 - 28.0 mm
Expandable Sleeve 3.0 mm 8.0 mm PES

900290

Price Range
$60.5486 - $54.6451

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Polyester
  • Material
    PES
  • Sold Per
    Roll
  • Compatible Cable Diameter Range
    3.0 - 8.0 mm