| Quantity | Unit price |
|---|---|
| 1 - 4 | $467.9605 |
| 5 - 24 | $444.5625 |
| 25 + | $422.3344 |
| Colour | Black |
|---|---|
| Full Material | Polyester |
| Material | PES |
| Sold Per | Roll |
| Standards | DIN5510, BS6853 |
| Compatible Cable Diameter Range | 1.496 - 1.575 in |
| Compatible Cable Diameter Range | 38.0 - 40.0 mm |
| Maximum Compatible Cable Diameter | 40.0 mm |
| Maximum Compatible Cable Diameter | 1.575 in |
| Minimum Compatible Cable Diameter | 38.0 mm |
| Minimum Compatible Cable Diameter | 1.496 in |
| Nominal Inside Diameter | 38.0 mm |
| Nominal Inside Diameter | 1.496 in |
| Overall Length | 15.0 m |
| Overall Length | 49.213 ft |
| Roll Length | 49.213 ft |
| Roll Length | 15.0 m |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue