| Quantity | Unit price |
|---|---|
| 1 - 4 | $261.9327 |
| 5 - 24 | $248.8361 |
| 25 + | $236.3943 |
| Colour | Black |
|---|---|
| Full Material | Polyester |
| Material | PES |
| Sold Per | Roll |
| Standards | DIN5510, BS6853 |
| Compatible Cable Diameter Range | 0.315 - 0.354 in |
| Compatible Cable Diameter Range | 8.0 - 9.0 mm |
| Maximum Compatible Cable Diameter | 0.354 in |
| Maximum Compatible Cable Diameter | 9.0 mm |
| Minimum Compatible Cable Diameter | 8.0 mm |
| Minimum Compatible Cable Diameter | 0.315 in |
| Nominal Inside Diameter | 0.315 in |
| Nominal Inside Diameter | 8.0 mm |
| Overall Length | 98.425 ft |
| Overall Length | 30.0 m |
| Roll Length | 30.0 m |
| Roll Length | 98.425 ft |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue