Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 4 | $380.425 |
| 5 - 24 | $361.4037 |
| 25 + | $343.3335 |
| Colour | Black |
|---|---|
| Full Material | Polyester |
| Material | PES |
| Sold Per | Roll |
| Standards | DIN5510, BS6853 |
| Compatible Cable Diameter Range | 0.63 - 0.669 in |
| Compatible Cable Diameter Range | 16.0 - 17.0 mm |
| Maximum Compatible Cable Diameter | 0.669 in |
| Maximum Compatible Cable Diameter | 17.0 mm |
| Minimum Compatible Cable Diameter | 0.63 in |
| Minimum Compatible Cable Diameter | 16.0 mm |
| Nominal Inside Diameter | 0.63 in |
| Nominal Inside Diameter | 16.0 mm |
| Overall Length | 98.425 ft |
| Overall Length | 30.0 m |
| Roll Length | 30.0 m |
| Roll Length | 98.425 ft |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue