Braided sleeveing is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Special Offer | Maximum Compatible Cable Diameter | View | |
|---|---|---|---|---|---|---|
| $149.4192 - $165.5614 | Request the lead time here |
PES
|
|
2.126 in
54.0 mm
|
||
| $56.2844 - $62.365 | Request the lead time here |
PES
|
|
0.315 in
8.0 mm
|
||
| $56.2434 - $62.3196 | Request the lead time here |
PES
|
|
0.551 in
14.0 mm
|
||
| $114.7985 - $127.2005 | Request the lead time here |
PES
|
|
1.654 in
42.0 mm
|
||
| $52.4892 - $58.1597 | Request the lead time here |
PES
|
|
0.472 in
12.0 mm
|
||
| $142.4461 - $157.835 | Request the lead time here |
PES
|
|
1.89 in
48.0 mm
|
||
| $231.9064 - $256.96 | Request the lead time here |
PES
|
|
3.15 in
80.0 mm
|
||
| $107.2813 - $118.8711 | Request the lead time here |
PES
|
|
0.709 in
18.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue