Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.
Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.
Commonly used across various industries, including automotive, electronics, and manufacturing.
Material: PVC Färg: Gul Serienummer: SRF0076
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | d | Gängstorlek | h | Gängstandard | Köp | |
|---|---|---|---|---|---|---|---|
| 9,2202 kr - 17,7959 kr | 560 I lager |
3 in
76.2 mm
|
|
1.5 in
38.1 mm
|
|
||
| 7,8049 kr - 24,5219 kr | 1225 I lager |
2.5 in
63.5 mm
|
2 1/2"
|
1.5 in
38.1 mm
|
UNF Gängor
|
||
| 2,1154 kr - 3,8212 kr | 2450 I lager |
0.563 in
14.3 mm
|
M15;9/16"
|
0.748 in
19.0 mm
|
UNF Gängor
|
||
| 0,7101 kr - 1,2219 kr | 52000 I lager |
0.232 in
5.9 mm
|
M6, 1/4 in UNF
|
0.984 in
25.0 mm
|
|
||
| 0,6701 kr - 1,1523 kr | 3000 I lager |
0.232 in
5.9 mm
|
M6, 1/4 in UNF
|
0.512 in
13.0 mm
|
|
||
| 0,4793 kr - 0,827 kr | 4500 I lager |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| 0,4793 kr - 0,8286 kr | 55500 I lager |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.748 in
19.0 mm
|
|
||
| 0,4808 kr - 0,8286 kr | 10000 I lager |
0.173 in
4.4 mm
|
M5, 3/16 in UNF
|
0.512 in
13.0 mm
|
|
||
| 0,5237 kr - 0,903 kr | 89100 I lager |
0.189 in
4.8 mm
|
M5, 3/16 in UNF
|
0.984 in
25.0 mm
|
|
||
| 0,7174 kr - 1,1151 kr | 5500 I lager |
0.126 in
3.2 mm
|
M3
|
0.512 in
13.0 mm
|
Metrisk
|
||
| 0,5932 kr - 1,0212 kr | 10550 I lager |
0.142 in
3.6 mm
|
M4
|
0.512 in
13.0 mm
|
|
||
| 0,4438 kr - 0,7639 kr | 23700 I lager |
0.205 in
5.2 mm
|
|
0.512 in
13.0 mm
|
|
||
| 5,1038 kr - 8,772 kr | Fråga angående leveranstidhär |
1.752 in
44.5 mm
|
1 3/8";M45
|
1.496 in
38.0 mm
|
Metriska Gängor
|
||
| 5,6659 kr - 19,5366 kr | 32 I lager |
1.874 in
47.6 mm
|
1 1/2";M48
|
0.984 in
25.0 mm
|
Metriska Gängor
|
||
| 5,9914 kr - 10,2933 kr | 1210 I lager |
2 in
50.8 mm
|
2 in
|
0.984 in
25.0 mm
|
UNF Gängor
|
||
| 4,6452 kr - 7,9789 kr | 1150 I lager |
1.752 in
44.5 mm
|
1 3/8";M45
|
0.984 in
25.0 mm
|
Metriska Gängor
|
||
| 10008423 | 2,8108 kr - 7,9239 kr | 70 I lager |
1.059 in
26.9 mm
|
M27
|
1.496 in
38.0 mm
|
Metriska Gängor
|
|
| 3,6984 kr - 10,4875 kr | Fråga angående leveranstidhär |
1.189 in
30.2 mm
|
7/8"
|
1.496 in
38.0 mm
|
BSP-gängor
|
||
| 2,3078 kr - 6,5422 kr | 3300 I lager |
1.035 in
26.3 mm
|
3/4";M27;1"
|
0.512 in
13.0 mm
|
UNF Gängor
|
||
| 6,9678 kr - 11,9603 kr | 382 I lager |
1.874 in
47.6 mm
|
1 1/2";M48
|
1.969 in
50.0 mm
|
Metriska Gängor