Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Rostfritt stål, Kolstål Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Fjäderkonstant | Totallängd | Last vid belastningslängd | Tråddiameter | Ungefärlig komprimerad höjd | Ytterdiameter | Allt material | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 15,9772 kr - 17,3086 kr | Fråga angående leveranstidhär |
0.81 Nmm
0.81 Nmm
|
0.69 in
17.53 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
Kolstål
|
||
| 15,9772 kr - 17,3086 kr | Fråga angående leveranstidhär |
0.46 Nmm
0.46 Nmm
|
1.25 in
31.75 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.303 in
7.7 mm
|
0.181 in
4.6 mm
|
Kolstål
|
||
| Fråga angående leveranstidhär |
1.66 Nmm
1.66 Nmm
|
0.25 in
6.35 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.079 in
2.0 mm
|
0.24 in
6.1 mm
|
Kolstål
|
|||
| 13,9061 kr - 15,0896 kr | 26 I lager |
0.77 Nmm
0.77 Nmm
|
0.5 in
12.7 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.11 in
2.8 mm
|
0.24 in
6.1 mm
|
Kolstål
|
||
| 13,9061 kr - 15,0896 kr | Fråga angående leveranstidhär |
0.49 Nmm
0.49 Nmm
|
0.752 in
19.1 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
0.24 in
6.1 mm
|
Kolstål
|
||
| 13,9061 kr - 15,0896 kr | Fråga angående leveranstidhär |
0.30 Nmm
0.30 Nmm
|
1.25 in
31.75 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.205 in
5.2 mm
|
0.24 in
6.1 mm
|
Kolstål
|
||
| 14,6754 kr - 15,9772 kr | Fråga angående leveranstidhär |
1.30 Nmm
1.30 Nmm
|
0.62 in
15.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Kolstål
|
||
| 10418512 | 14,6754 kr - 15,9772 kr | Fråga angående leveranstidhär |
0.86 Nmm
0.86 Nmm
|
0.88 in
22.35 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
Kolstål
|
|
| 28 I lager |
0.60 Nmm
0.60 Nmm
|
1.25 in
31.75 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
Kolstål
|
|||
| 14,9417 kr - 16,2731 kr | 185 I lager |
5.95 Nmm
5.95 Nmm
|
0.5 in
12.7 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
Kolstål
|
||
| 14,128 kr - 15,3952 kr | Fråga angående leveranstidhär |
5.34 Nmm
5.34 Nmm
|
1.5 in
38.1 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.933 in
23.7 mm
|
0.24 in
6.1 mm
|
Kolstål
|
||
| 14,128 kr - 15,3855 kr | Fråga angående leveranstidhär |
3.20 Nmm
3.20 Nmm
|
2.5 in
63.5 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.453 in
36.9 mm
|
0.24 in
6.1 mm
|
Kolstål
|
||
| 14,6754 kr - 15,9772 kr | Fråga angående leveranstidhär |
1.17 Nmm
1.17 Nmm
|
0.69 in
17.53 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.138 in
3.5 mm
|
0.358 in
9.1 mm
|
Kolstål
|
||
| 14,6754 kr - 15,98 kr | Fråga angående leveranstidhär |
0.81 Nmm
0.81 Nmm
|
0.94 in
23.88 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.169 in
4.3 mm
|
0.358 in
9.1 mm
|
Kolstål
|
||
| 15,9772 kr - 17,3086 kr | 26 I lager |
0.32 Nmm
0.32 Nmm
|
1.75 in
44.45 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.406 in
10.3 mm
|
0.181 in
4.6 mm
|
Kolstål
|
||
| 13,9061 kr - 15,0896 kr | Fråga angående leveranstidhär |
0.88 Nmm
0.88 Nmm
|
0.44 in
11.18 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.24 in
6.1 mm
|
Kolstål
|
||
| 13,9061 kr - 15,0896 kr | Fråga angående leveranstidhär |
0.54 Nmm
0.54 Nmm
|
0.69 in
17.53 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.134 in
3.4 mm
|
0.24 in
6.1 mm
|
Kolstål
|
||
| 15,8293 kr - 17,3086 kr | 121 I lager |
3.85 Nmm
3.85 Nmm
|
0.752 in
19.1 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.248 in
6.3 mm
|
0.421 in
10.7 mm
|
Kolstål
|
||
| 14,9417 kr - 16,2731 kr | Fråga angående leveranstidhär |
1.84 Nmm
1.84 Nmm
|
1.5 in
38.1 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.429 in
10.9 mm
|
0.421 in
10.7 mm
|
Kolstål
|
||
| 14,9417 kr - 16,2731 kr | Fråga angående leveranstidhär |
1.21 Nmm
1.21 Nmm
|
2.5 in
63.5 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.421 in
10.7 mm
|
Kolstål
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta