V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.
It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Celozávitové kolíky a tyče sú ideálne pre aplikácie, kde nie je potrebná hlava skrutky alebo kde je vzácny priestor. Upevnené úplne do materiálu, môžu byť naskrutkované priamo do aplikácie.
Polymérové kĺbové hlavice sú určené do náročných podmienok vďaka ich odolnosti voči slabým kyselinám a korózii vo vlhkom prostredí. Vďaka ich vlastnostiam schopnosti chodu nasucho a samomazania sú dostatočne odolné voči nečistotám a prachu. Sú ideálne pre rotačné, oscilačné a lineárne pohyby a zabezpečujú kompenzáciu vychýlenia osí a hranových zaťažení. Zároveň zabezpečujú dobré tlmenie vibrácií a elektrickú izoláciu.
Polymérové kĺbové hlavice sú určené do náročných podmienok vďaka ich odolnosti voči slabým kyselinám a korózii vo vlhkom prostredí. Vďaka ich vlastnostiam schopnosti chodu nasucho a samomazania sú dostatočne odolné voči nečistotám a prachu. Sú ideálne pre rotačné, oscilačné a lineárne pohyby a zabezpečujú kompenzáciu vychýlenia osí a hranových zaťažení. Zároveň zabezpečujú dobré tlmenie vibrácií a elektrickú izoláciu.
These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.
The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.
It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications
Šesťhranné kľúče sú známe pod mnohými názvami vrátane inbusového kľúča, inbusového kľúča a L-kľúča. Jediným kľúčom je šesťhranná tyč tvaru L, hoci niektoré zložené súpravy majú rovné tyče s viacerými rozmermi, ktoré sú pripevnené k rukoväti a pripomínajú nôž s viacerými nástrojmi. Šesťhranné kľúče sa používajú na dotiahnutie a uvoľnenie svorníkov s vnútornou hlavou.
Konfirmáty sa používajú najmä na jednoduchú montáž a demontáž dosiek. Ideálne aplikácie zahŕňajú drevený nábytok a ploché zostavy. Sú vybavené šesťhrannou vložkou, ktorá je kompatibilná so šesťhranným kľúčom M3 alebo M4.
Skrutka má hlboko prerezaný závit, ktorý zaisťuje presné a tesné spojenia. Sortiment obsahuje varianty s veľkosťou závitu M5 a M7.
Ručné skrutky majú polyamidovú plastovú hlavu s krídlom na lepšie uchytenie pri doťahovaní.
Tieto montážne príruby na koniec tiahla alebo príruby guľového kĺbu sa skrutkujú zo spodu a sú zaistené proti otáčaniu spojovacím čapom ku guľovým kĺbom GN 784. Sú vyrobené z nehrdzavejúcej ocele a ponúkajú rotáciu o 120 stupňov. Zákazníci si možno budú chcieť pozrieť náš výber zápustných skrutiek, ktoré sa používajú na upevnenie spoja.
Oceľové skrutky sú vyrobené z tepelne spracovanej zliatiny. Nerezové skrutky nie sú tepelne opracované.
Nastavovacie skrutky sa používajú na zaistenie predmetov pôsobením tlaku alebo trenia s iným predmetom alebo proti nemu, ako napríklad na upevnenie remenice alebo ozubeného kolesa k hriadeľu.
Náš sortiment je vyrobený z prírodného polyamidu 6.6 a je k dispozícii v širokej škále veľkostí a dĺžok závitov a veľkostí drážok. Nastavovacie skrutky sú ideálne v prípade, keď by hlava skrutky nemala vyčnievať z obrobku.
Nastavovacie skrutky s hlavou s vnútorným šesťhranom sa dajú dotiahnuť alebo uvoľniť s šesťhranným nástrojom.
Tento rad nastavovacích upínacích skrutiek má dlhú hlavu. Sú ideálnym riešením montáže pre panely s otvormi bez závitov. Vyhovujú smernici 2006/42/ES o strojových zariadeniach.
Bežne sa používajú so závitovými upínacími podložkami (predávajú sa samostatne).
Skrutky sú vyrobené z austentickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou pre stavebné a automobilové aplikácie.
Upozorňujeme: Tieto skutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre rovnakú skrutku zobrazenej veľkosti závitu.
Tento rad nastavovacích upínacích skrutiek má tenkú hlavu. Sú ideálnym riešením montáže pre panely s otvormi bez závitov. Vyhovujú smernici 2006/42/ES o strojových zariadeniach.
Bežne sa používajú so závitovými upínacími podložkami (predávajú sa samostatne).
Skrutky sú vyrobené z austentickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou pre stavebné a automobilové aplikácie.
Upozorňujeme: Tieto skutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre rovnakú skrutku zobrazenej veľkosti závitu.
Tento rad nastavovacích upínacích skrutiek má tenkú hlavu s drážkou. Kotevné nity akceptujú štandardné čepeľové skrutkovače a vyžadujú menší tlak na upevnenie diely ako nity so zapustenými otvormi. Na minimalizáciu skĺznutia by sa mala použiť vhodná čepeľ.
Tieto skrutky sú ideálnym riešením montáže pre panely s otvormi bez závitov. Vyhovujú smernici 2006/42/ES o strojových zariadeniach. Bežne sa používajú so závitovými upínacími podložkami (predávajú sa samostatne).
Skrutky sú vyrobené z austentickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou pre stavebné a automobilové aplikácie.
Upozorňujeme: Tieto skutky majú menší priemer drieku a nemali by sa uťahovať na odporúčaný krútiaci moment pre rovnakú skrutku zobrazenej veľkosti závitu.
Tento rad odsadených skrutiek má ultra nízkoprofilovú hlavu s vnútorným šesťhranom. Výšky hláv týchto skrutiek s veľmi nízkym profilom sú približne 1/3 bežných odsadených skrutiek. Drážka s vnútorným šesťhranom je ideálna na presnú montáž a vhodná na použitie tam, kde je k dispozícii menšia plocha.
Sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou na použitie v stavebníctve a automobilovom sektore. Tieto skrutky sú vhodné pre aplikácie vo farmaceutickom a iných sektoroch.
Tento rad odsadených skrutiek má vypuklú hlavu s vnútorným šesťhranom. Drážka s vnútorným šesťhranom je ideálna na presnú montáž a vhodná na použitie tam, kde je k dispozícii menšia plocha.
Sú vyrobené z austenitickej nehrdzavejúcej ocele, ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť. Materiál je obľúbenou voľbou na použitie v stavebníctve a automobilovom sektore.
Rýchla a jednoduchá montáž nasunutím a dotiahnutím matice.
Príruba s upínacou skrutkou je alternatívou k rezaniu do panela alebo použitiu zaisťovacej podložky. Príruba sa pripevňuje do panelu zatlačením hlavy do zapusteného otvoru.
Upínacia skrutka sa potom jednoducho naskrutkuje cez prírubu a udrží v paneli.
Príruby sú vyrobené buď z nehrdzavejúcej ocele, ktorá má dobrú odolnosť proti korózii, alebo z hliníka, ktorý má dobrú tepelnú vodivosť.
Zaskrutkujte časť s vonkajším závitom do objímky s vnútorným závitom behom pár sekúnd a získate tak spojovací komponent jednoducho a rýchlo. Dodávajú sa v súpravách, ktoré obsahujú skrutky aj objímky. Vyrobené z HDPE.
S ostrým hrotom, ktorý umožňuje skrutke narezať závit do panelu. Zrýchľuje čas a redukuje manuálnu prácu, potrebnú na upevnenie.
Samorezné skrutky s polguľatou hlavou možno inštalovať pomocou krížového skrutkovača a sú ideálne na spájanie tenkých plechov. Vyrobené zo 45 % polyftalamidu vyplneného sklom s čiernou povrchovou úpravou.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku