V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(58 sady výrobkov)
Fully threaded studs and rods are ideal for applications where a screw head is not needed or space is precious. Fastening completely into material, they can be threaded right down into the application.
Skupina SR: SR1985
Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
Concave Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for png or lifting. The concave top is more comfortable in applications that use a thumb push operation.
Our Float-On Castors are designed for use in wet and dry conditions. They ensure smooth movement of delicate or polished flat materials. The balls are availble in two matieral and colour options. The red polyurethane (Shore A 90-95) ball is more hardwearing. The black rubber (Shore A 80-85) us for most other applications. The height is adjustable making these very practical. Features a BZP stem. Right or left hand orientation options are available to suit your needs. Comes either fully or partially assembled, and also available in a 'ball only' option.
Mushroom Ball Knobs give products an aesthetically pleasing, finished look. These moulded plastic knobs are ideal for a wide range of applications including machine tools, jigs, and fixtures. The mushroom design provides a comfortable grip.
Skupina SR: SR6530
Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.
For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.
Používajú sa na ochranu príslušenstva s BSP a UNF závitom.Vyrobené s malou prírubou.Zvyšujú ochranu pred znečistením a obmedzujú stratu času pri opakovaných úkonoch. Materiál: Polyetylén LD, LDPE - PIR, PVC Farba: Prírodná, Červená, Čierna Skupina SR: SR1024, SR1124, SR1025, SR1380
Krytky s prírubou sú navrhnuté pre ľahkú montáž a demontáž pomocou automatizovaného zariadenia alebo ručne. Zvyčajne sa používajú na ochranu metrických alebo britských závitov s O-krúžkami alebo bez nich. Väčšia príruba umožňuje rýchlejšie nasadenie a vybratie rukou.
Na účely kontroly kvality. Krytky v prírodnej farbe umožňujú vidieť cez krytku a kontrolovať, či je O-krúžok nainštalovaný na chránenej armatúre alebo nie.
Poskytujú priliehavé a bezpečné uchytenie.
Krytky s úchytom sú určené na ochranu aplikácií pred kontamináciou a rozliatím. Tvar úchytu poskytuje väčšiu plochu kontaktu s povrchom a vyžaduje menšiu uchopovaciu silu počas montáže a demontáže.
Úchyty sú užitočné najmä v aplikáciách vyžadujúcich rýchle odstránenie počas mechanického procesu, sú obľúbenou voľbou v rôznych priemyselných odvetviach.
Flexibilita použitých materiálov umožňuje tesné nasadenie v aplikáciách. S pridaným úchytom sú nevyhnutnou voľbou.
Závitové tesniace uzávery sú určené na použitie s BSP a plynovými závitmi a chránia závity a armatúry pred poškodením počas výroby, skladovania a prepravy. Je vybavený vnútorným neoprénovým gumovým tesniacim kotúčom, ktorý obmedzuje únik kvapaliny a znižuje možný strih. Používa sa v hydraulických a pneumatických systémoch.Krytky sú vybavené vnútorným tesniacim diskom z neoprénovej gumy, ktorá zamedzuje únik kvapaliny a navyše znižuje šmykové napätie.Ľahko sa manuálne montujú a demontujú, a ich šesťhranná hlava umožňuje nasadenie alebo vybratie zátky pomocou kľúča alebo nástrčného nástavca pri nízkom krútiacom momente.Využívajú sa v rôznych zariadeniach vrátane hydraulického, pneumatického a všeobecného strojárskeho priemyslu. Materiál: Polyetylén HD Farba: Žltá, Červená Skupina SR: SR1126
Female Tapered Wing Knobs are designed to give good leverage with each turn making them ideal for applications that require frequent tightening and loosening. These tapered plastic knobs with steel inserts are easily gripped and durable.
Kónické krytky a zátky so širokou prírubou ponúkajú dodatočnú ochranu okolia na povrchu ložiska. Širšia príruba zabraňuje náhodnému zatlačeniu dielu cez protikus. Určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.
Tieto dvojfunkčné komponenty sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.
Vďaka tvaru na priame zatlačenie sa ľahko nasadzujú a odstraňujú.
Štandardné kónické krytky a zátky sú univerzálne komponenty určené na použitie ako zátka alebo krytka. Kónický profil umožňuje nasadenie dielu do viacerých vnútorných priemerov alebo zakrytie viacerých vonkajších priemerov.
Tieto dvojfunkčné zátky alebo krytky sa zvyčajne používajú na ochranu pred poškodením, nečistotami, vlhkosťou a koróziou počas skladovania a prepravy.
Vďaka tvaru na priame zatlačenie sa tieto dvojfunkčné komponenty ľahko nasadzujú a odstraňujú. Široký sortiment ponúka výber veľkostí od 2,9 mm do 345,0 mm.
Zástrčky LPG sú určené pre odvetvie LPG. Uzatvára plynové fľaše LP, čím zabraňuje nebezpečnému úniku plynu. Používa sa na bezpečné a účinné uzatváranie, ochranu proti neoprávnenej manipulácii a prepravu. Vyhovuje predpisom LP Gas Association Code of Practise 15: časť 2.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
Mäkké vrúbkované krytky sú jednoduchý a úsporný spôsob ochrany metrických a UNF závitov počas lakovania, montáže alebo prepravy. Majú vrúbkovaný vonkajší povrch, sú vyrobené z mäkkého, odolného TPE, ktorý poskytuje lepšiu priľnavosť a pevné uchytenie. Chránia konce rúrok pred poškodením a zabraňujú vniknutiu nečistôt.
Jednoduchá montáž a demontáž. Môžu sa používať pri teplotách od -60 C do 135 C.
Bežne sa používajú v inštalatérstve, vzduchotechnike a klimatizácii a priemyselných aplikáciách.
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Skupina SR: SR1545
Obdĺžnikové závitové vložky sú ideálne na použitie s nastaviteľnými nožičkami, sklopnými klzákmi a kolieskami. K dispozícii sú celokovové varianty alebo plastové vložky s kovovou maticou.Zátky a klzáky so závitom sa dodávajú v rôznych typoch. Zátky sa vkladajú do dutiny na konci potrubí a rúrok a poskytujú čistý a upravený vzhľad.
Závitové ochranné uzávery sú určené na použitie s BSP a plynovými závitmi. Chráni závity a príslušenstvo pred poškodením počas výroby, skladovania a prepravy. Tvar vrúbkovanej hlavy umožňuje jednoduchú inštaláciu a demontáž rukou, jednoduchým otočením na rúrke alebo rúrke.Vyznačujú sa vrúbkovaným dizajnom hlavy, ktorý uľahčuje manuálnu montáž a demontáž, otočením na trubke alebo potrubí.Ochranné krytky zabraňujú prenikaniu nečistôt do otvoru, ako sú špina, prach, úlomky a vlhkosť.Využívajú sa v rôznych zariadeniach vrátane hydraulických a pneumatických systémov, automobilov a v priemyselných zariadeniach. Materiál: Polyetylén LD, LDPE - PIR, Polyetylén HD Farba: Červená, Prírodná, Žltá Skupina SR: SR1161, SR1018, SRF0015, SRF0014
Ochranné viečka so závitom chránia závity a príslušenstvo pred poškodením počas výroby, skladovania a prepravy, čím zabezpečujú, že zostanú v dobrom stave a pripravené na použitie, keď sú potrebné. Udržujú kontaminanty, ako sú špina, prach, trosky a vlhkosť, mimo otvoru.
Vyznačujú sa dizajnom vrúbkovaná hlava ktorý uľahčuje ich ručnú inštaláciu a odstránenie. Jednoducho ich našroubujte na rúrku alebo trubku. Používa sa v rôznych aplikáciách, vrátane hydraulických a pneumatických systémov, automobilového a priemyselného prostredia. Dostupné v širokej škále veľkostí závitov, ktoré zodpovedajú metrickým, BSP/plynovým a UNF normám.
Táto séria je vyrobená z materiálu z recyklovaných produktov po spotrebe, ktorý je navrhnutý tak, aby podporoval ambície ESG spoločnosti Essentra a našich zákazníkov. Materiál: LDPE - PCR Farba: Zelená Skupina SR: SRCFPCR
Závitové ochranné zátky určené na použitie na závitoch BSP a plynových závitoch. Chráni závity a príslušenstvo pred poškodením a kontamináciou počas výroby, skladovania a prepravy. Konštrukcia s vrúbkovanou hlavou umožňuje jednoduchú ručnú montáž a demontáž na rúry a rúrky jednoduchým pootočením.Vyznačujú sa vrúbkovaným dizajnom hlavy, ktorý uľahčuje manuálnu montáž a demontáž, otočením na trubke alebo potrubí.Ochranná zátka chráni pred nečistotami ako sú špina, prach, úlomky a vlhkosť, ktoré sa dostanú z otvoru.Využívajú sa v rôznych zariadeniach vrátane hydraulického, pneumatického a všeobecného strojárskeho priemyslu. Materiál: Polyetylén LD, Polyamid 6, LDPE - PIR Farba: Červená, Prírodná Skupina SR: SR1002, SR5757, SR1054
These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It conceals the initial thread of ordinary female threads. It is reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.
Vďaka ergonomickému úchytu sa jednoducho montujú a demontujú.Dodáva sa buď zo silikónu, čo je opätovne použiteľný materiál odolný voči vysokej teplote, alebo EPDM, čo je opätovne použiteľný a cenovo výhodný materiál s menšou tepelnou, ale vynikajúcou chemickou odolnosťou.Využívajú sa v rôznych zariadeniach vrátane hydraulického, pneumatického a všeobecného strojárskeho priemyslu. Materiál: LDPE - PIR, Polyetylén LD Farba: Červená Skupina SR: SR1009
Závitové ochranné zátky určené na použitie na závitoch NPT. Chráni závity a príslušenstvo pred poškodením a kontamináciou počas výroby, skladovania a prepravy. Dá sa inštalovať ručne alebo pomocou nástrčnej hlavy 12-point. Navrhnuté pre pevnosť a odolnosť proti oderu. Vydrží teploty od -40F do 230F (-40C až 110C).
Závitové ochranné zátky určené na použitie na závitoch UNF. Chráňte závity a príslušenstvo pred poškodením a kontamináciou počas výroby, skladovania a prepravy. Vďaka menšiemu počtu závitov umožňujú rýchlu aplikáciu.
Ochranné zátky so širokou prírubou chránia závity a príslušenstvo pred poškodením a kontamináciou počas výroby, skladovania a prepravy. Nitrilové tesnenie zaisťuje tesnosť voči styčnej ploche. Široká príruba zabraňuje tomu, aby sa do otvoru pri odstraňovaní dostali šupinky farby. Odoláva prerušovaným teplotám od -40C až po +100C.
Rýchlo montovateľné ochranné zátky so závitom chránia závity a príslušenstvo pred poškodením počas výroby, skladovania a prepravy, čím zabezpečujú, že zostanú v dobrom stave a pripravené na použitie, keď sú potrebné. Udržujú kontaminanty, ako sú špina, prach, trosky a vlhkosť, mimo otvoru.
Zakrýva počiatočnú niť štandardných ženských nití. Sú vhodné pre rôzne aplikácie, vrátane tých v hydraulickom a všeobecnom inžinierstve. Pokryjú široké spektrum veľkostí závitov, ktoré spĺňajú metrické, plynové a UNF normy.
Táto séria je vyrobená z materiálu z recyklovaných produktov po spotrebe, ktorý je navrhnutý tak, aby podporoval ambície ESG spoločnosti Essentra a našich zákazníkov. Materiál: LDPE - PCR Farba: Zelená Skupina SR: SRTFUPCR
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku