Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Zatláčací zámok

 (4 sady výrobkov)

Zoznam Mriežka

Push Locks - Replacement Keys

Na sklade Vo výrobe

Push Lock Replacement Keys provide an exact, accurate copy of the original tubular key for locks commonly found on sliding glass doors and glass display cases.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Push Locks - Bottom Rail Push

Na sklade Vo výrobe

Bottom Rail Push Locks offer a good level of security for sliding glass doors by locking through the bottom rail. The push to lock action saves time in busy environments and the die-cast zinc allow lock has an anti-drill centre for added security.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Push Locks - Glass Door Pull

Na sklade Vo výrobe

Pull Push Locks are fitted to the rear-most of two sliding glass doors and the inner body springs forward to prevent the doors from opening. These locks are ideal for display cases containing high value items and glass-fronted notice boards with an anti-drill centre.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Pushlock Nut Fixing Locks

Na sklade Vo výrobe

This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)