Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Naskrutkovať Otvor Západky

 (23 sady výrobkov)

Zoznam Mriežka

Locating Plates

Na sklade Vo výrobe

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Adjustable w/ Secondary Lock Draw Latch & Keep

Na sklade Vo výrobe

Draw Latches with Secondary Lock have an additional locking button to prevent accidental opening and add safety security in application subjected to vibrations. They suit M4 fixings and they are supplied with the keeper. A choice of material is suitable for various environments.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Sliding Snap Latches

Na sklade Vo výrobe

Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Dust Caps

Na sklade Vo výrobe

These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.

These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.

  • Material: PU
  • Colour: Black

Please get in touch with customer service for other colours.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Key Tags

Na sklade Vo výrobe

Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.

  • Available in eight assorted colours, including; Orange, Black, Purple, White, Blue, Yellow, Red, Green.
  • Comes in a pack of 100 tags, as standard.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wire Loop Draw Latch & Strike

Na sklade Vo výrobe

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wire Loop Latch pad Lockable w/Keeper

Na sklade Vo výrobe

Wire Loop Latches securely pull and lock two components together. They are available in both Stainless Steel and Zinc Plated Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines. These are lockable with the use of a padlock

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Adjustable Draw with Triangle Latch Head

Na sklade Vo výrobe

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Premium Draw Latch & Keeper

Na sklade Vo výrobe

Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Draw Latches & Keepers - Plastics and Rubber

Na sklade Vo výrobe

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Standard Rotary Link Lock Draw & Keepers

Na sklade Vo výrobe

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Standard Pad Lockable Rotary Link Lock & Keepers

Na sklade Vo výrobe

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Side Spring Draw Latches

Na sklade Vo výrobe

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Over Centre Draw Latch w/ Keeper Plate

Na sklade Vo výrobe

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Standard Key Lockable Link Lock & Keeper

Na sklade Vo výrobe

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Single Rod Assemblies Kit

Na sklade Vo výrobe

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Fixing Rings

Na sklade Vo výrobe

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Lock Handles

Na sklade Vo výrobe

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Locking Paddle Latch

Na sklade Vo výrobe

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Swell Latches

Na sklade Vo výrobe

Swell Latches are quick and easy to install. They are used as a fastener for applicactions requiring alignment and anti vibration. A selection for cut out is required depending on the frame thickness.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Paddle Latch Locking Catch

Na sklade Vo výrobe

This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Flush Cup Recessed T Handle Latch

Na sklade Vo výrobe

This range of T Handles are best suited for large door cabinet panels. The stainless steel material and IP65 rating make these heavy duty locks suitable for hazardous environments.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Key Lock Push Button Slam Shut Latches

Na sklade Vo výrobe

Push Button Latches have a push button opening and a slam shut action. They are a single hole installation for added ease and suit various panel thicknesses. This range offer a choice of cut out, material and locking security with key or no key.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)