Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Diely a príslušenstvo Západky

 (5 sady výrobkov)

Zoznam Mriežka

Latch And Lock Keys

Na sklade Vo výrobe

Keys to suit various Quarter Turn Drivers to suit many industry applications. Various materials are available to suit the environment of the application. This selection suit our ranges of Quarter Turn Locks.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Locating Plates

Na sklade Vo výrobe

The Locating Plates in this range are used to securely position Cam Locks when there is a potential risk of having some movements due to the nature of the application. This range cover a washer and a plate made of steel.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Single Rod Assemblies Kit

Na sklade Vo výrobe

Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Fixing Rings

Na sklade Vo výrobe

The Quarter Turn lock range is supplied with a range of accessories including fixing rings. These are supplied in two different types; one in Spring Steel and the other in Die Cast Zinc. They are suitable for all locks with a 20.2 x 22.2 fixing hole.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Lock Handles

Na sklade Vo výrobe

The Quarter Turn lock range is supplied with a range of accessories including lock handles. These are supplied in a polyamide material. They are suitable for all locks with a 20.2 x 22.2 fixing hole

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)