V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(2 sady výrobkov)
Cable Grommet allows multiple cables and wires to pass through, while offering protection from sharp edges. Helps keep cables tidy and organised. Available in a choice of material options, including; UL94 V2 rated natural Nylon 6/6 with a continuous working temperature of 80C or Black Silicone Rubber with a 65 Shore A hardness rating and a continuous working temperature of 180C. All dimensions reflect the product in an installed state.
Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku