Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Upínacie páky Upínacie páky a páky s excentrom

 (4 sady výrobkov)

Zoznam Mriežka

Clamping Levers - Teardrop Handle/Threaded Stud

Na sklade Vo výrobe

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Tapered Handle/Threaded Stud

Na sklade Vo výrobe

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Teardrop Handle/Threaded Insert

Na sklade Vo výrobe

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clamping Levers - Tapered Handle/Threaded Insert

Na sklade Vo výrobe

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)