V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(14 sady výrobkov)
Our Security Seals provide a tamper evident seal for plastic containers, while also adding a level of security protection against theft and contamination.
Ideal for use on storage and shopping containers. This range of seals is available in a selection of sizes and a choice of styles, including; cable lock, EZE seal, smooth grip and metal lock.
Vypuklé gombíky na ťahanie/tlačenie s rovným čapom a rozšírenou hlavou na zabezpečenie dobrého uchytenia prstami a výborný úchop na tlačenie alebo zdvíhanie. Vypuklý zvršok je vhodný pre zariadenia, ktoré využívajú zatlačenie palcom.
A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
These bolt seals features an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
The range includes different options, including pins that are either coated or uncoated. The coated pin has an additional layer of paint that gives it an extra layer of protection from chips and damage. The bolt seal also features a label attachment.
ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
The bolt seal barrel is made from high-quality ABS material, which benefits from impact resistance and also indicates evidence of tampering.
Krídlové kaskádovité skrutky majú vystupujúce kovové odsadenie na zabezpečenie montáže kovu na kov a zároveň zabezpečenia pákového efektu. Krídlové kaskádovité skrutky majú oceľové svorníky a sú odolné voči rozpúšťadlám, olejom, mazivám a chemikáliám.
Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The steel cable can only be removed using a tool (sold separately). The non-preformed cable unravels when cut to prevent tampering.
Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5. and above.
Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
The seal has an enhanced locking mechanism and tamper evident features. The seal also has very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
Ovládacie gombíky skrutky majú vrúbkovaný okraj, ktorý poskytuje maximálny a pohodlný úchop. Tieto pevné tvarované otočné gombíky sú odolné voči nárazu a chemikáliám a zabezpečujú uhladený vzhľad.
Naše kovové plomby s pevnou dĺžkou poskytujú mimoriadne spoľahlivý spôsob odradenia a podajú okamžitý dôkaz o prípadnej neoprávnenej manipulácii. Tento výrobok je vybavený plochou páskou, ktorá sa dá bezpečne uzamknúť na vopred určenú dĺžku a vyžaduje na odstránenie nástroj na prestrihnutie.
Naše plastové plomby s pevnou dĺžkou poskytujú jednoduchý spôsob detekcie neoprávnenej manipulácie alebo porušenia. Sú vybavené plochou páskou, ktorá sa dá bezpečne uzamknúť na vopred určenú dĺžku.
Rad celoplastových zaťahovacích plomb so zúbkovaným pásom, ktoré sú ideálne na uchytenie na klzké materiály. Predstavujú indikatívnu plombu, ktorá poskytuje dôkaz o neoprávnenej manipulácii alebo porušenie, a preto môžu pomáhať pri prevencii krádeží. Plomby sa bežne používajú na jednoduchú identifikáciu údajov o dodávke, čo pomáha zvýšiť efektivitu. Sú vhodné na mnohé aplikácie vrátane tých, ktoré majú robustnejší charakter. Sortiment zahŕňa niekoľko typov variantov vrátane variantov s odtrhávacím úchytom na rýchle a jednoduché odstránenie bez použitia nástrojov. Typy variantov: AceLock, LightLock, PrimeLock a SentryLock.
PrimeLock je cenovo dostupná plomba dokazujúca neoprávnenú manipuláciu s držiakom štítku. Vyznačuje sa jednodielnou slučkovou konštrukciou s pásikom s výstupkami po celej dĺžke, ktorý zlepšuje uchytenie plomby. Má tiež varianty s bočným odtrhávacím štítkom a s dlhým štítikom. Dlhšie štítky sú vhodné na tlač čiarových kódov. Plomby PrimeLock sa zvyčajne používajú na bezpečné pripevnenie na hrdlo vriec alebo na nešmykľavé materiály. Výhodou je rýchla identifikácia informácií a jednoduché odstránenie plomby bez potreby rezných nástrojov.
Plomba LightLock bola špeciálne vyvinutá na označovanie hasiacich prístrojov po ich otestovaní a vyznačuje sa nižším napätím potrebným na pretrhnutie na jednoduché odstránenie v prípade núdze. Tvorí ju jednodielna variabilná konštrukcia pre nízku pevnosť v ťahu a tenká zubkovaná plombovacia páska (priemer 2,6 mm). Tieto plomby sú ideálne pre aplikácie s malými plombovacími otvormi. Farebné označenie umožňuje jednoduchú identifikáciu a ich výhodou je aj odstránenie bez použitia náradia.
AceLock je univerzálna zaťahovacia plomba, ktorá je vhodná pre aplikácie s malým priestorom na plombovanie. Jednoducho sa používa a na jej inštaláciu alebo odstránenie nie sú potrebné žiadne nástroje. Má variabilný dizajn slučky, ktorá je spevnená acetalovým uzamykacím mechanizmom, ktorý posilňuje bezpečnosť a chráni pred neoprávnenou manipuláciou spôsobenou teplom. Má tiež tenkú zúbkovanú plombovaciu pásku (3,0 mm) a možnosť bočného odtrhnutia. Je ideálna pre robustnejšie aplikácie.
SentryLock je viacúčelová plomba, ktorá poskytuje bezpečnosť a prevenciu pred stratou. Má vysokú pevnosť pri roztrhnutí a ľahko použiteľný dizajn na bočné odtrhnutie. Má variabilný dizajn slučky, ktorý je spevnený acetalovým uzamykacím mechanizmom. Tento mechanizmus využíva aj výhodu technológie tepelného valcovania. Plomba má na drieku zachytávacie hroty. Používa sa na bezpečné zaistenie hrdiel vriec a poskytuje jasný dôkaz o manipulácii.
Vysoká pevnosť:8kg,12kg,20kg a32kg
Rukou doťahovateľné skrutky majú vrúbkovaný povrch na vonkajších hranách rukoväte, ktorý vytvára pevné, pohodlné uchopenie. Tieto pevné vysokoodolné otočné gombíky sa dajú namontovať na zariadenia s maticou a sú odolné voči olejom, palivám a mazivám.
Naše visiace plomby sa používajú na zabezpečenie tovaru počas prepravy a poskytujú zjavnú indikáciu neoprávnenej manipulácie alebo porušenia – poskytujú vám pokoj počas prepravy. Tieto plomby sú ideálnou voľbou pre náročnejšie aplikácie.
Plomba sa dá odstrániť len pomocou nožníc na drôt (predávajú sa samostatne). Tieto plomby ponúkajú lacnú a bezpečnú jednorazovú alternatívu k bežným visiacim zámkom. Sú vyrobené z priehľadného materiálu proti neoprávnenej manipulácii.
Skrutkovacie priechodky poskytujú rýchle a spoľahlivé upevnenie panelov alebo dosiek plošných spojov. Keď je samorezná skrutka zasunutá, spodné nohy sú vytlačené smerom von, čím sa eliminuje potreba matice. Tie idú do štvorcového otvoru, ktorý bráni otáčaniu.
Naše zaťahovacie plomby s hladkou páskou podajú okamžitý dôkaz o prípadnej neoprávnenej manipulácii. Tieto výrobky sú vybavené páskami, ktoré sa ľahko inštalujú a uťahujú na požadovaný priemer. Vďaka širokému rozsahu pevnosti v ťahu a možnosti odtrhávacieho štítku sú vhodné pre množstvo použití.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku