Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Nehrdzavejúca oceľ Strmeňové závory

 (8 sady výrobkov)

Zoznam Mriežka

Adjustable w/ Secondary Lock Draw Latch & Keep

Na sklade Vo výrobe

Draw Latches with Secondary Lock have an additional locking button to prevent accidental opening and add safety security in application subjected to vibrations. They suit M4 fixings and they are supplied with the keeper. A choice of material is suitable for various environments.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wire Loop Latch w/Keeper

Na sklade Vo výrobe

Wire Loop Latches or Wire Link are used in a wide range of applications.They are more heavy duty than the Over Centre Drawer Latches. The range comes in a wide choice of fitting positions, material, size and locking for increase security.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wire Loop Draw Latch & Strike

Na sklade Vo výrobe

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wire Loop Latch pad Lockable w/Keeper

Na sklade Vo výrobe

Wire Loop Latches securely pull and lock two components together. They are available in both Stainless Steel and Zinc Plated Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines. These are lockable with the use of a padlock

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Adjustable Draw with Triangle Latch Head

Na sklade Vo výrobe

Adjustable Toggle Draw Latches are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. The design has a screwed catch that gives an adjustable gripping range. The range comes in various materials to suit the environment of the application and there is a choice of padlockable or non padlockable to match different level of security demands.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Draw Latches & Keepers - Plastics and Rubber

Na sklade Vo výrobe

Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Side Spring Draw Latches

Na sklade Vo výrobe

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Over Centre Draw Latch w/ Keeper Plate

Na sklade Vo výrobe

Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)