Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Káblové oko Strmeňové závory

 (3 sady výrobkov)

Zoznam Mriežka

Wire Loop Latch w/Keeper

Na sklade Vo výrobe

Wire Loop Latches or Wire Link are used in a wide range of applications.They are more heavy duty than the Over Centre Drawer Latches. The range comes in a wide choice of fitting positions, material, size and locking for increase security.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wire Loop Draw Latch & Strike

Na sklade Vo výrobe

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Wire Loop Latch pad Lockable w/Keeper

Na sklade Vo výrobe

Wire Loop Latches securely pull and lock two components together. They are available in both Stainless Steel and Zinc Plated Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines. These are lockable with the use of a padlock

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)