V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(11 sady výrobkov)
These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.
The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.
It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.
It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.
Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
These Safety Fasteners (KLM) are clevis retention clips designed to prevent inadvertent clevis pin disengagement, ensuring the safety and integrity of the connections.
Its mechanism ensures that the fastener remains firmly latched even under high levels of vibration or stress. The fastener is built to withstand tampering or unauthorised removal, making it ideal for applications that require safety and security.
It is simple to install and remove without the use of any extra tools. It is also long-lasting and resistant to extreme environmental conditions. Commonly used in applications including industrial machinery and equipment, construction, and automotive.
These Safety Fasteners (SLM) are intended to keep the pin that has been inserted into the joint from being taken out. It ensures connection safety and integrity by avoiding inadvertent disengagement or loosening.
Its mechanism guarantees that the fastener stays securely fastened even when subjected to high levels of vibration or stress. The fastener is designed to withstand tampering or unauthorised removal, making it perfect for applications requiring safety and security.
It is simple to install and remove by hand and is compatible with clevis pins. The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension, and the safety lip prevents accidental removal. Used primarily in automotive, medical, and electrical applications.
Závory s okom alebo západky so spojovacím drôtom sa používajú v širokej škále aplikácií. Sú ťažšie ako stredové strmeňové závory. Sortiment ponúka široký výber polôh montáže, materiálu, veľkostí a uzamykania pre zvýšenie bezpečnosti.
Strmeňové závory sú dostupné s jemne zakrivenou nízkoprofilovou konštrukciou, montovanou na povrchu, ktorá dodáva ergonomický atraktívny vzhľad a odoláva náhodnému otvoreniu pod napätím alebo vibráciami. Vysokopevnostné telo zakrýva funkčnú časť a zlepšuje tak odolnosť voči neoprávnenému vniknutiu. Jednoduchý pákový mechanizmus prináša bezpečné uzavretie s rýchlym a jednoduchým prístupom. Nitová konštrukcia zlepšuje robustné vyhotovenie a odolnosť. Závora je vďaka tomu ideálna na použitie vo vnútorných a vonkajších zariadeniach s maximálnym pracovným zaťažením 1200 N. K dispozícii je s kľúčom alebo bez kľúča.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Stredové strmeňové závory majú hladký povrch pre estetický vzhľad a fungujú s vyťahovacím háčikom. Bezpečne stiahnu dva komponenty k sebe a zaistia zatlačením západky cez jej stred. Tento sortiment západiek je v porovnaní s káblovými západkami ľahký. Používajú sa na malé nádoby, kovové boxy a ľahké priemyselné čistiace stroje. K dispozícii výber materiálov, ktoré vyhovujú rôznym prostrediam aplikácií.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku