Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Naskrutkovať Priemyselné pánty a závesy Štandardné

 (3 sady výrobkov)

Zoznam Mriežka

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

Na sklade Vo výrobe

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Leaf Hinges - Through Hole Mount with Cover Plate

Na sklade Vo výrobe

This range of Leaf Hinges are mounted with pass-through holes being hexagonal  or countersunk. A screw cover gives the hinges a protection to the screw mount and an appealing aesthetic appearance. Made of re-inforced PA Glass Fibre, the 200 degrees rotation is secured by a rotation pin made of POM, providing strenght and anti-corrosion.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Leaf Hinges - Countersunk Mount

Na sklade Vo výrobe

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)