Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Šesťhranná hlava Strmeňové závory a úchytky Skrutky

 (5 sady výrobkov)

Zoznam Mriežka

Shoulder Bolts - Hex Head

Na sklade Vo výrobe

These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.

It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.

Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.

  • This shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
  • Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt.
  • It is durable, corrosion-resistant, and nonmagnetic.
  • It can handle high loads, vibrations, and harsh environments.
Material: 303 Stainless Steel, Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Shoulder Screws - Hex Socket Head

Na sklade Vo výrobe

These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.

Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.

This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.

  • Shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
  • Easily tightened or loosened with an Allen wrench or hex key.
  • It is somewhat magnetic, strong, and corrosion resistant.
Material: Stainless Steel, Black Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Skrutky so šesťhrannou hlavou - kovové

Na sklade Vo výrobe

Skrutky so šesťhranným tvarom hlavy sú dostupné v celom rade materiálov a rozmerov.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Skrutky so šesťhrannou hlavou - plastové

Na sklade Vo výrobe

Plastové skrutky a skrutky so šesťhrannou hlavou sú ideálne spojovacie prvky na mechanické zaistenie materiálov. Sú ľahké a odolné voči korózii, oleju, oderu a väčšine chemikálií. • Pozrite si normu ISO 4017, NF EN 24017, DIN 933 len pre orientačné účely.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

ventilačné skrutky - šesťhranná hlava

Na sklade Vo výrobe

Vented screws are fasteners with a hole drilled through the middle that allow gases trapped at the bottom of a blind threaded hole to escape through the core and provide airflow within an application. The screws are a common option for HV and UHV systems because their centre vent feature reduces virtual leakage from high vacuum systems.

This range of Vented Screws features a hexagonal head. They are made from Stainless Steel.

  • Material: Stainless Steel
  • AISI 304, 1.4301
  • Strength Class: 70

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)