Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Montáž PCB Šesťhranné rozpierky pre PCB

 (3 sady výrobkov)

Zoznam Mriežka

PCB Spacers - Hexagonal / Non Undercut

Na sklade Vo výrobe

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Hexagonal Insulation Standoffs

Na sklade Vo výrobe

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Hexagonal Unthreaded Spacers

Na sklade Vo výrobe

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)