V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(3 sady výrobkov)
Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.
Grommet Nuts are intended to provide a reliable and durable fastening solution. The nut features a flanged base with a central hole that fits over a grommet. It is designed to snap into a pre-punched square hole and is used with a screw to connect numerous panels. The grommet serves as reinforcement, evenly dispersing the load and preventing the nut from pushing through or harming the surrounding material.
It is simple to install and remove by simply inserting it. Once in the hole, the grommet stretches and holds the material, ensuring a snug fit without using extra equipment. They also offer exceptional resistance to vibration and loosening. Used in various applications, including HVAC, automotive, electronics, and industrial.
Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku