Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Ovládacia rukoväť Rukou doťahovateľné skrutky

 (5 sady výrobkov)

Zoznam Mriežka

Control Levers

Na sklade Vo výrobe

Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Plastic Dial Position Counter

Na sklade Vo výrobe

Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Handwheels - Two Spoked Technopolymer

Na sklade Vo výrobe

Our range of Spoked Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. A choice of technopolymer material offers resistance to oils and grease often found in their working environment. The range is fitted with different types of manoeuvering handles to increase safety.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Handwheels - Metal Without Handle

Na sklade Vo výrobe

Control Handwheels are heavy duty leveraging hand hold to operate positioning adjustment on large machines.The 4 spoke design allow strong hold handling for the operator, and therefore are not fitted with handles. The range offer a choice of material to suit application environment.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Handwheels - Metal With Handle

Na sklade Vo výrobe

Our range of Spoked Metal Handwheels provide a leveraging hand hold for positioning and adjustment on machine and equipment. The range is fitted with different types of manoeuvering handles to increase safety.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)