Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

DIN Koncovky hadíc na ochranu káblov Rukou doťahovateľné skrutky

 (2 sady výrobkov)

Zoznam Mriežka

Cable Conduit

Na sklade Vo výrobe

The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Protective Conduit Fitting

Na sklade Vo výrobe

This range of conduit fittings is available in plastic and metal options. They are a two-part fitting comprising of shell and body. There is also a choice between a Fixed External Thread Fitting and Swivel External Thread Fitting.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)