Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Plast Ručné kľuky Skryté závesy

 (5 sady výrobkov)

Zoznam Mriežka

Molded Fixed Crank Handles - Straight Arm

Na sklade Vo výrobe

Molded Fixed Straight Arm Crank Handles are commonly used on machinery adjustment and commercial product controls. The durable plastic material is resistant to environmental concerns and provides a neat finish.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Plastic Dial Position Counter

Na sklade Vo výrobe

Plastic Dial Position Counters mount on control spindles in any position for giving actual reading of the positioning of the machine component. Ultrasonic welding construction prevents separation and dust penetration. This display in inclined with the 5-digit roller counter in the upper position.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Plastic Corner Hinges

Na sklade Vo výrobe

Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allows a quick removal of the door for easy access when internal access is required.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Crank Handles - Fold-Down

Na sklade Vo výrobe

Fold-Down Crank Handles are commonly used on window construction, trailer hitches, and machinery adjustment controls. The handle folds parallel to the body of the crank for safety and to save space when not in use.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Screw On Concealed Hinges

Na sklade Vo výrobe

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)