Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Prevedenie pre vysokú záťaž Puzdro a skrinky Komponenty pre rotačný pohyb

 (55 sady výrobkov)

Zoznam Mriežka

Ball & Socket Joints - with Sealing Cap

Na sklade Vo výrobe

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Bellows

Na sklade Vo výrobe

Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.

It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.

It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.

  • It expands and contracts in response to movement and pressure changes.
  • It should be tied at both ends with two cable ties.
  • Used in the automotive, HVAC, and manufacturing industries.
Material: PVC, Rubber

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Double Universal Joints

Na sklade Vo výrobe

These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.

They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • It unites two single joints to allow for larger angular misalignment between shafts.
  • It endures heavy loads and provide long-lasting performance in harsh working situations.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Double Universal Joints - Unbored Solid Ends

Na sklade Vo výrobe

These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.

They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.

It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • Used for bending angles or when two shafts are offset with respect to each other.
  • It has a maximum driving speed of 1000rpm for the ball-bearing joints.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Heavy Duty Rod Ends - Male

Na sklade Vo výrobe

These Male Heavy Duty Rods end with Integral Spherical Plain Bearing and are used to connect two rods, cables, or other components. They are made up of a threaded male stud on one end and an integrated spherical plain bearing on the other. The spherical plain bearing allows for angular misalignment and accepts radial and axial loads, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball moves on a plastic bearing shell made of a glass fibre-filled nylon/Teflon composite. This design ensures a maintenance-free rod end. Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance. Another advantage of the plastic substance is that it can absorb numerous foreign particles, preventing harm.

It is threaded into the corresponding component. It can also endure temperatures ranging from -30C to +60C without losing load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation applications.

  • It is ideal for applications requiring flexibility and load-carrying capabilities.
  • Heavy-duty plain-bearing rod ends feature less initial movement friction and almost no clearance.
  • It can endure temperatures ranging from -30C to +60C without losing load capacity.
Material: Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Mating Pieces for Clevis Joints

Na sklade Vo výrobe

These Clevis Joint Mating Pieces are meant to work with the clevis joint, allowing for smooth and controlled movement. These are intended to fit between our clevis joints to provide a connection where an angular offset is required.

The excellent fit of the mating piece provides for a tight and solid connection with the clevis joint, assuring stability, reliability, and optimal load transmission. The smooth surface finish of the mating piece decreases friction and wear between the mating components, contributing to the overall longevity and efficiency of the joint.

It ensures they remain aligned and engaged under varying loads and conditions by providing a reliable and safe connection. The thread size is designed to match the clevis joint, making installation and removal simple. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • Intended to fit between our clevis joints to provide a connection where an angular offset is required.
  • The thread size is designed to match the clevis joint, making installation and removal simple.
  • The smooth surface finish of the mating piece decreases friction and wear, contributing to the longevity and efficiency of the joint.
Material: Stainless Steel, Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Plastic Circlips

Na sklade Vo výrobe

These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.

Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.

Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.

  • Fits into grooves or bores, providing a secure and dependable grasp on shafts.
  • Provides durability, strength, and corrosion resistance.
  • Used in automotive, industrial, and electronics applications.
Material: POMColour: Black

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Single Universal Joint - Unbored Solid Ends

Na sklade Vo výrobe

These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.

Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.

  • It transmits torque and rotation between two non-aligned shafts with a maximum joint driving speed of 1000 rpm.
  • It can bend up to 45 degrees per joint.
  • Used in automotive drive shafts, industrial machinery, and steering systems.
Material: 304 Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Single Universal Joints

Na sklade Vo výrobe

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Stainless Circlips

Na sklade Vo výrobe

These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.

It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.

It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.

  • It attaches and grabs bearings, gears and other components to shafts or in bores.
  • Suited for use in severe settings or when moisture or chemicals are present.
  • Used in automotive, industrial, and manufacturing industries.
Material: 303 Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Telescopic Universal Joints

Na sklade Vo výrobe

These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.

They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.

It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • It transfers torque and modifies length while accommodating minor angular misalignments between the input and output shafts.
  • It has a maximum bending angle of 45 per joint.
  • Used in industrial machinery, and conveyor systems.
Material: Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Ball & Socket Joints

Na sklade Vo výrobe

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Ball & Socket Joints - with Flats on Housing

Na sklade Vo výrobe

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clevis Pins

Na sklade Vo výrobe

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: Igumid G, Steel, Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Clevis Retention Clips

Na sklade Vo výrobe

These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.

It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.

It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.

  • It holds a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
  • The steel material ensures longevity and the capacity to withstand large weights, also resistant to wear and corrosion.
  • It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place.
Material: Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

HVAC pánty

Na sklade Vo výrobe

Závesy HVAC sú ťažké otočné pánty ideálne pre veľké zapustené dvere. Sú vhodné pre klimatizačné jednotky, elektrické panely a panely strojov. Tento rad ponúka výber dizajnov a materiálov, ktoré vyhovujú estetickému vzhľadu, prostrediu a požiadavkám aplikácie. Zákazníci, ktorí kupujú tento produkt, by sa tiež mohli zaujímať o náš sortiment tesnení proti poveternostným vplyvom.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Heavy Duty Rod Ends - Female

Na sklade Vo výrobe

These Female Heavy Duty Rods join two rods, cables, or other components and end with an Integral Spherical Plain Bearing. They comprise a female threaded housing and an integrated spherical plain bearing. The spherical plain bearing supports both radial and axial loads. It allows for angular misalignment, making it ideal for applications requiring flexibility and load-carrying capabilities.

The rod end ball is supported by a plastic bearing shell constructed of glass fibre-filled nylon/Teflon composite. This design assures a rod end that requires no maintenance. Plain-bearing rod ends have minimal initial movement friction and nearly no clearance. Another benefit of the plastic composition is that it can absorb many foreign particles, thus reducing injury.

It offers a long-lasting finish that is resistant to corrosion and wear. The female threaded housing makes it simple to connect to a corresponding component. It can also withstand temperatures ranging from -30C to +60C while maintaining load capacity. Higher temperatures lower load capacity. It is utilised in steering systems, suspension systems, and linkages for automotive, construction, and industrial automation. applications

  • The female threaded housing makes it simple to connect to a corresponding component.
  • It offers a long-lasting finish that is resistant to corrosion and wear
  • It can withstand temperatures ranging from -30C to +60C while maintaining load capacity.
Material: Stainless Steel, Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Klzáky - nastaviteľný kĺb

Na sklade Vo výrobe

Nožičky nastaviteľné s kĺbom vyrobená z čierneho polypropylénu (PP) s lesklou pozinkovanou oceľovou naklápacou guličkou a čapom. Tieto kĺbové nožičky sú ideálne pre aplikáciu pod uhlom a nastaviteľné na použitie na nerovných povrchoch.

Vhodné na použitie s vložkami so závitom.

  • Pre veľkosti závitu: M6, M8 a M10.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Kolieska pre reštauračné zariadenia

Na sklade Vo výrobe

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Kolieska pre vysoké teploty

Na sklade Vo výrobe

Kolieska pre vysoké teploty sú ideálne pre zariadenia, ako sú kolesá pekárenskej pece, a pre aplikácie, kde sa očakávajú vysoké teploty: zariadenia pre priemyselné rúry a autoklávy. Plus ďalšie aplikácie, ktoré vyžadujú odolnosť voči vysokým teplotám. Náš sortiment ponúka kolieska s montážnym otvorom, pevnou a otočnou základňou. K dispozícii z rôznych materiálov a farieb, vrátane termoplastu, nehrdzavejúcej ocele a gumy. Dostupné v rôznych nosnostiach a rozmeroch.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Krídlové pánty odsadené

Na sklade Vo výrobe

Krídlové odsadené pánty umožňujú zvesenie dverí, keď je obmedzený priestor na otvorenie skrine. Dodávaný sortiment umožňuje výber profilov a materiálov.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Nastaviteľné nožičky - nečlenené

Na sklade Vo výrobe

Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Nastaviteľné nožičky - s montážnym závitom, otočná základňa, plastové

Na sklade Vo výrobe

Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Nastaviteľné nožičky - štandardné, nečlenené

Na sklade Vo výrobe

Nastaviteľné nožičky - štandardné, nečlenené s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Nastaviteľné nožičky s kĺbom a plastovou otočnou základňou

Na sklade Vo výrobe

Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)
  • z/zo 3