V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(83 sady výrobkov)
Tieto lineárne koľajnicové vedenia s dráhami sú formou lineárneho ložiska, ktoré umožňuje presný lineárny pohyb. Zvyčajne sa skladajú zo základovej koľajnice, posuvného bloku a valivých dielov. Základová koľajnica je tvrdená a pohybujú sa po nej valivé komponenty, posuvný blok drží valivé prvky a je spojený s pohyblivým predmetom.
Tieto koľajnice sa používajú v aplikáciách vyžadujúcich vysokú presnosť, nízke trenie a hladké pohyby. Zvláda dynamické zaťaženie pri zohľadnení nárazov, vibrácií a únavy.
Vozíky budú pripájané na dráhy jednotlivo. Ak chcete položiť vozík na dráhy, zdvihnite ho ku koľajniciam a nasuňte na koľajnicu. Široko sa používajú v aplikáciách vyžadujúcich presnosť a vysoké zaťaženie v celom priemysle, vrátane zdravotníckych prístrojov, zariadení na výrobu polovodičov a zariadení priemyselnej automatizácie.
These Flanged Standard Carriages are a type of linear bearing utilised for heavy-duty and accurate linear motion applications. They provide accuracy, stability, and reliability. Their steel rails are through hardened for increased durability and wear resistant life span.
The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
The carriages will be provided separately from the rails and mounted on dummy blocks. To put the carriage onto the rails, align the dummy block to the end of the rail and slide it on. It is used in many applications, including equipment, automation, material handling systems, medical devices, etc.
These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.
These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.
It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.
When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.
It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.
These Open Linear Ball Bushing Carriages are used in linear motion systems to guide and support moving parts. These are to be used only with hardened steel shafts and the ball bearings allow the carriage to move smoothly along the rail. They are particularly useful for heavy weights and long stroke applications.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
Its unflanged design enables a simple compact installation and integration into existing systems. It can withstand temperatures from 20C to +80C. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
These Unflanged Stainless Carriages are a type of linear bearing particularly useful for heavy loads in various applications where linear motion is guided and supported. Their rails are made of contoured aluminium, with two hardened stainless steel shafts pressed to serve as raceways for the runner block balls.
Because of its low friction, the unflanged design provides a larger surface contact area with the linear guide, ensuring increased stability and precision in motion. The lack of flanges also allows for additional flexibility in terms of space and location. Ball retainers in the carriages allow for far larger parallelism and mounting base height offsets, allowing for considerable misalignment and allowing the carriages to be withdrawn from the rail without losing any balls.
Its structure is highly corrosion resistant, making it perfect for use in areas with moisture, chemicals, or severe temperatures. It can withstand temperatures ranging from -20C to +120C. It can be used in various applications, including machinery, handling technology, machine enclosures, medical, food, etc.
Bronzové matice s prírubou sú dôležitou súčasťou zostáv vodiacich skrutiek, ktoré sa často používajú v systémoch lineárneho pohybu. Sú určené pre manuálne alebo motorizované aplikácie pri nízkych otáčkach pri zaťažení, majú hladký povrch, ktorý znižuje opotrebovanie vodiacej skrutky.
Sú extrémne odolné a majú prvok samomazania. Bronzový materiál tiež zaisťuje spoľahlivý výkon, vďaka čomu sú jednými z najpredávanejších matíc v zostavách vodiacich skrutiek.
Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.
Dostupné ako štandardné bronzové matice s prírubou s pravostranným aj s ľavostranným závitom.
These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.
They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.
It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.
Dlhé lineárne guľové puzdrá so stredovou prírubou sa používajú v aplikáciách s lineárnym pohybom pre plynulý a presný pohyb pozdĺž lineárnej osi. Príruba v strede umožňuje jednoduchú montáž a zväčšená dĺžka ponúka väčšiu nosnosť. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke.
Majú nízke trenie pre zníženie opotrebenia a odolávajú veľkému zaťaženiu, pretože guľové ložiská rovnomerne rozložia zaťaženie na puzdro, čím sa minimalizuje koncentrácia napätia a predĺži životnosť systému. Majú tesnenia, ktoré tiež pomáhajú chrániť vnútorné komponenty ložiska pred prachom a nečistotami. Odolávajú teplotám od -20 C do +80 C. Sú vhodné pre aplikácie, ako sú automatizované systémy, stroje na balenie potravín a výrobné procesy.
These Flanged Aluminium Carriages are a type of linear bearing that is particularly useful for heavy loads in a range of applications where they guide and support linear motion. Their rails are made of contoured aluminium with two hardened stainless steel shafts pressed to act as the runner block balls' raceways.
-The flange design provides both a greater surface area for the moving component to be mounted to, but also the ability to fasten to the moving part from either above or below the carriage.
It works well in harsh conditions or weight critical applications since it is more lightweight and corrosion-resistant than steel ones. It can be used in various applications, including machinery, aerospace, handling technology, machine enclosures, medical, food, etc.
These Flanged Linear bushing Carriages are used in linear motion systems to guide and support moving parts. It comprises of a steel linear bushing inside a flanged aluminium housing providing a great surface area to mount to.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
The open bearing carriages are only for use with shaft support rails. It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Guľové matice s prírubou sú základnou súčasťou zostáv guľových skrutiek. Ide o presné mechanické komponenty používané v systémoch lineárneho pohybu. Tieto matice, ako už názov napovedá, majú prírubu, čo je plochý, vystupujúci okraj, ktorý vyčnieva z matice a ponúka dodatočnú podporu a jednoduchú inštaláciu.
Používajú sa s guľôčkovými skrutkami na premenu rotačného pohybu na lineárny pohyb. Guľové ložiská v matici rotujú pozdĺž guľovej skrutky pri jej otáčaní a poskytujú hladký a presný lineárny pohyb. Príruba má tesnú toleranciu, ktorá zaisťuje minimálnu vôľu a vysokú presnosť.
Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.
Nezabudnite, že odstránenie guľovej matice z dodávaného puzdra môže spôsobiť uvoľnenie guľových ložísk a guľová matica bude zbytočná.
Guľové skrutky sú presné komponenty používané v systémoch lineárneho pohybu na efektívnu a presnú premenu rotačného pohybu na lineárny pohyb. Pozostávajú zo závitového hriadeľa (alebo matice) a sady presne opracovaných guľových ložísk. Guľové ložiská rolujú medzi hriadeľom a maticou, čím znižujú trenie a opotrebovanie bežné v systémoch posuvného pohybu.
Tieto sa bežne používajú v rôznych priemyselných aplikáciách, najmä v automobilovom, leteckom a zdravotníckom vybavení. Na základe priemeru je k dispozícii veľký výber guľových skrutiek.
Upozornenie: Pred montážou neodstraňujte guľovú maticu z objímky, pretože guľôčky sa uvoľnia a matica sa stane nepoužiteľnou.
Závesy HVAC sú ťažké otočné pánty ideálne pre veľké zapustené dvere. Sú vhodné pre klimatizačné jednotky, elektrické panely a panely strojov. Tento rad ponúka výber dizajnov a materiálov, ktoré vyhovujú estetickému vzhľadu, prostrediu a požiadavkám aplikácie. Zákazníci, ktorí kupujú tento produkt, by sa tiež mohli zaujímať o náš sortiment tesnení proti poveternostným vplyvom.
Tieto hliníkové hriadele sú všestranné, nemagnetické a sú ľahkou alternatívou pre rôzne sektory, ktoré vyžadujú pevné a odolné komponenty. Majú výborný pomer pevnosti a hmotnosti, sú odolné voči korózii a tepelne vodivé. Odolnosť proti korózii poskytuje dlhšiu životnosť hriadeľov a eliminuje potrebu pravidelnej údržby alebo výmeny.
Odolávajú obrovskému zaťaženiu a fungujú bez deformácie alebo zlyhania v náročných podmienkach. Nie sú určené na použitie s guľovými lineárnymi ložiskami, ale skôr so samomaznými keramickými puzdrami. Odolávajú teplotám od -130 C do +200 C. Vzhľadom na tieto vlastnosti sa často používajú v aplikáciách, ako sú ropné a plynové zariadenia, zdravotnícke prístroje, stavebníctvo a automobilový priemysel.
Tieto hriadele z kalenej nehrdzavejúcej ocele poskytujú veľkú pevnosť, odolnosť a spoľahlivosť. Používajú sa s lineárnymi ložiskami, sú vhodné pre náročné aplikácie vyžadujúce odolnosť voči korózii, opotrebovaniu a náročným podmienkam, ako je odolnosť voči vlhkosti alebo chemikáliám, bez narušenia celistvosti konštrukcie.
Tieto hriadele majú dlhú životnosť a vyžadujú malú údržbu, čo znižuje prestoje a celkové prevádzkové náklady. Pri použití s lineárnym guľovým puzdrom poskytujú hladký a presný lineárny pohyb. Nachádzajú sa v aplikáciách, ako sú zariadenia na spracovanie potravín, automobilové systémy a zdravotnícke vybavenie.
Tieto hriadele z kalenej ocele sú robustné a spoľahlivé komponenty používané v rôznych mechanických aplikáciách. Používajú sa so všetkými typmi lineárnych puzdier. Kombinujú výnimočnú presnosť veľkosti, priamosť a zameranie na zníženie opotrebovania pri aplikáciách s vysokou rýchlosťou.
Hriadele sú vyrobené z vysoko kvalitnej ocele, ktorá prechádza špecializovaným procesom kalenia, výsledkom čoho je väčšia pevnosť, dlhá životnosť a odolnosť voči opotrebovaniu a korózii. V kombinácii s lineárnym guľovým puzdrom zaisťujú hladký a presný rotačný pohyb. Vďaka svojmu materiálu sú vhodné pre aplikácie, ktoré vyžadujú vysoký výkon, ako sú priemyselné stroje, automobilové systémy a zdravotnícke vybavenie.
Hriadele z nehrdzavejúcej ocele AISI 316 sa používajú v odvetviach, ktoré vyžadujú vysokú/veľmi vysokú odolnosť proti korózii, pevnosť a odolnosť. To zaručuje, že hriadele tolerujú náročné podmienky, ako je vysoká vlhkosť, chemikálie, odolnosť voči vysokým teplotám, vynikajúca zvárateľnosť a korozívne látky bez narušenia celistvosti ich konštrukcie. Výsledkom je, že tieto hriadele majú dlhšiu životnosť a vyžadujú menej údržby, čo má za následok menej prestojov a nižšie celkové prevádzkové náklady.
Namiesto lineárnych guľových ložísk by sa mali použiť keramické ložiská. Vhodné pre aplikácie zahŕňajúce veľké zaťaženie, vysoké rýchlosti a abrazívne prostredie. Používajú sa v röntgenových zariadeniach, zariadeniach na spracovanie papiera, konštrukčných prvkoch a zariadeniach na spracovanie potravín.
Kalené duté hriadele sú robustné a spoľahlivé komponenty používané v rôznych mechanických aplikáciách. Používajú sa s lineárnymi puzdrami, keď je potrebné znížiť hmotnosť, ale celistvosť konštrukcie nie je narušená. Toto zníženie hmotnosti umožňuje vyššiu efektivitu, nižšiu spotrebu energie a lepšiu manévrovateľnosť.
Ich konštrukcia umožňuje tekutinám, plynom alebo elektrickým vodičom prechádzať ich stredom. V spojení s lineárnym guľovým puzdrom ponúkajú hladký a presný rotačný pohyb. Používajú sa v aplikáciách, kde sa vyžaduje vysoká pevnosť a odolnosť a kde je dôležité aj zníženie hmotnosti, ako sú priemyselné stroje, automobilové systémy a zdravotnícke vybavenie.
Nožičky nastaviteľné s kĺbom vyrobená z čierneho polypropylénu (PP) s lesklou pozinkovanou oceľovou naklápacou guličkou a čapom. Tieto kĺbové nožičky sú ideálne pre aplikáciu pod uhlom a nastaviteľné na použitie na nerovných povrchoch.
Vhodné na použitie s vložkami so závitom.
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Kolieska pre vysoké teploty sú ideálne pre zariadenia, ako sú kolesá pekárenskej pece, a pre aplikácie, kde sa očakávajú vysoké teploty: zariadenia pre priemyselné rúry a autoklávy. Plus ďalšie aplikácie, ktoré vyžadujú odolnosť voči vysokým teplotám. Náš sortiment ponúka kolieska s montážnym otvorom, pevnou a otočnou základňou. K dispozícii z rôznych materiálov a farieb, vrátane termoplastu, nehrdzavejúcej ocele a gumy. Dostupné v rôznych nosnostiach a rozmeroch.
Tieto kompaktné lineárne guľové puzdrá sú určené pre hladký a presný lineárny pohyb v aplikáciách s obmedzeným priestorom. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Kompaktné prevedenie umožňuje efektívne využitie priestoru v aplikáciách s obmedzeným priestorom. Umožňujú vám tiež maximalizovať dostupný priestor a dosiahnuť optimálny výkon v kompaktných prostrediach.
Jednoduchá inštalácia zatlačením, nízke trenie pre menšie opotrebovanie a predĺženú životnosť a vysoká nosnosť. Ich tesnenie je odolné voči olejom a puzdro je odolné voči korózii. Odolávajú teplotám od -20 C do +80 C. Sú vhodné pre automatizované systémy, CNC stroje a výrobné procesy.
Krídlové odsadené pánty umožňujú zvesenie dverí, keď je obmedzený priestor na otvorenie skrine. Dodávaný sortiment umožňuje výber profilov a materiálov.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku