V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(77 sady výrobkov)
These Linear Guide rails are a linear motion-bearing system used to guide and support moving components in a linear direction. Linear guide rails are made up of two major components: a rail and a carriage. The rail is a long, straight beam attached to a permanent surface. The carriage is a moving block that goes along the rail. The carriage comprises bearings that make contact with the rail and offer low-friction linear motion.
These rails are used in applications requiring high accuracy, low friction and smooth movements. It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely utilised in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.
Tieto lineárne guľové puzdrá s prírubou sa používajú v aplikáciách s lineárnym pohybom pre plynulý a presný pohyb pozdĺž lineárnej osi. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Montážna príruba umožňuje jednoduchú montáž puzdra na povrch pomocou skrutiek. V prípade lineárnych guľových puzdier s dlhou prírubou im zväčšenie dĺžky dáva väčšiu nosnosť a väčšiu stabilitu v porovnaní so štandardnými guľovými puzdrami rovnakej veľkosti.
Majú nízke trenie pre zníženie opotrebenia a vysokú nosnosť, pretože guľové ložiská rovnomerne rozložia zaťaženie na puzdro, čím sa minimalizuje koncentrácia napätia a predĺži životnosť systému. Odolávajú teplotám od -20 C do +80 C. Sú vhodné pre aplikácie, ako sú automatizované systémy, CNC stroje, montážne systémy a výrobné procesy.
These Miniature Linear Rails are used to direct and support moving loads. It delivers smooth and accurate linear motion in small systems. They comprise a foundation rail, a sliding block, and a series of rolling parts. The base rail is attached to the machine frame, and the slide block slides along it. The rolling components, commonly ball bearings, sustain the weight and decrease friction between the sliding block and the base rail.
It can withstand dynamic loads while considering impact, vibration, and fatigue. As this is a precise system they must be mounted on accurately prepared surfaces.
The carriages come mounted on dummy blocks. Offer the carriage up to the rails and move it off the block and onto the rail to install it. They are often smaller and lighter than regular linear rails, making them excellent for applications requiring restricted space and weight, such as scientific applications, medical equipment, or semiconductor manufacturing.
These miniature rail carriages are a compact and versatile solution for achieving precise linear motion in small-scale applications. They're perfect for applications that need accurate placement and fluid movement in constrained places due to their small size, or applications requiring corrosion resistance as they are made from stainless steel.
The rails' 45 contact gothic arch design guarantees similar load capabilities in all directions. These rails move smoothly and feature a low coefficient of friction and break-away forces. It can sustain large weights, is resistant to corrosion, and is resilient to wear and tear.
Carriages come with a plastic dummy rail. It should be mounted by putting the dummy rail up against the end of the real rail and sliding it from one to the other. It is capable of withstanding temperatures between -40C and +80C. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
Nastaviteľné lineárne guľové puzdrá sa používajú v systémoch lineárneho pohybu a poskytujú presné polohovanie pozdĺž lineárnej osi. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Majú tenkú drážku po celej dĺžke tela, ktorá uzatvára medzeru medzi vnútornými a vonkajšími dráhami medzi guľičkami a hriadeľom, keď sú inštalované v tesnom puzdre na obmedzenie pohybu.
Pri inštalácii na lineárnom hriadeli, guľové ložiská obiehajú medzi vnútornými a vonkajšími dráhami a poskytujú hladký, lineárny pohyb. Odolávajú teplotám od -20 C do +80 C. Vhodné pre aplikácie, ktoré vyžadujú časté výmeny alebo jemné úpravy, ako sú tlačiarenské stroje, záznamové zariadenia a výrobné procesy.
Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.
Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.
Nastaviteľné nožičky - štandardné, nečlenené s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.
Nastaviteľné nožičky s montážnym závitom s plastovou otočnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Kĺbové otáčanie a veľký priemer podložiek zabezpečujú spoľahlivé vyrovnanie a oporu.
Nastaviteľné nožičky s montážnym závitom s plastovou pevnou základňou sa dajú nastaviť na nerovných povrchoch a vyrovnávajú obrábacie stroje, elektronické panely a podobné zariadenia. Plastové základne poskytujú hladký neabrazívny povrch, ktorý chráni podlahy.
Nastaviteľné trecie pánty spájajú kĺby a držia panel v danej polohe, čím sú schopné odstrániť potrebu plynových vzpier alebo podpier príklopov. Hodnotu krútiaceho momentu je možné nastaviť otočením zabudovanej skrutky. Sortiment sa dodáva v rôznych materiáloch, povrchových úpravách a typoch upevnenia.
Náš sortiment strojových nožičiek Premium je určený na použitie v aplikáciách, kde sa vyžaduje vysoko kvalitná montážna nožička, vrátane mechanických a elektronických stojanov. Ponúkame ho buď s čapom z nerezovej ocele alebo mäkkej ocele pripevneného k základni buď z polyamidu (PA) alebo z nehrdzavejúcej ocele. Sortiment môže byť tiež s otvormi na skrutky alebo bez nich.
Antivibračné nohy pre stroje pohlcujú nárazy, znižujú hluk a poskytujú dobrú priľnavosť na podlahu. Tieto silentbloky sú ideálne na použitie ako nožičky na strojové zariadenia a dopravníky.
Náš sortiment štandardných strojových nožičiek vyrobených z pozinkovaného oceľového čapu a polyamidovej (PA) základne je vyrobený na podporu strojov, elektronických panelov a dopravníkových pásov. Nožičky majú kĺbový náklon maximálne 20 stupňov a je možné ich kúpiť vo variantoch s otvormi pre skrutky alebo bez nich. Dodatočné protišmykové podložky je možné dokúpiť zvlášť, ak je potrebné väčšie trenie.
Nožičky s aretačným čapom, niekedy označované ako klzáky s hríbovou hlavou kvôli hríbovitému tvaru nožičky, sú atraktívnou náhradou koliesok s čapom alebo nožičiek s čapom. Vložené do nôh alebo základne aplikácie umožňujú v prípade potreby plynulé a ľahké presúvanie nábytku. Ponúkajú väčšiu stabilitu ako kolieska, ktoré môžu rolovať dopredu a dozadu, najmä na dláždených alebo laminátových povrchoch.
Náš sortiment nožičiek s aretačným čapom obsahuje základňu alebo nožičku z čierneho polyamidu (PA) a galvanizovaný oceľový čap. Zámkový čap umožňuje rýchlu inštaláciu a hladká základňa z PA poskytuje ľahkú manévrovateľnosť.
Na výber je šesť typov pre rôzne aplikácie. Typ 4 má dutú základňu.
Tieto esteticky vzhľadné kolieska sú skvelou voľbou pre zariadenia, ktoré sa bežne nachádzajú v kanceláriách a iných komerčných priestoroch. Náš sortiment koliesok pre nábytok a kancelárie je možné použiť na kreslá, pojazdové skrinky, skladovacie vozíky, konferenčné stolíky a ďalšie. Materiály ponúkané v tomto sortimente: guma, polyamid, pozinkovaná oceľ a iné. K dispozícii je množstvo typov, ktoré vyhovujú vašim požiadavkám: guľové, dvojité kolieska, s montážnym otvorom, nábytkové kolieska, s vrúbkovaným čapom a ďalšie. Náš sortiment ponúka rôzne varianty nosnosti a veľkostí.
Opory konca hriadeľa poskytujú lineárnym hriadeľom stabilitu, zarovnanie a oporu. Tieto komponenty sú určené na pevné uchytenie štandardných priemerov hriadeľov na mieste a zároveň umožňujú plynulý a presný pohyb lineárneho puzdra.
Pevne držia hriadeľ v polohe, čím obmedzujú bočný alebo radiálny pohyb, ktorý by mohol spôsobiť vychýlenie alebo nadmerné opotrebovanie. Používajú sa v aplikáciách zahŕňajúcich obrábacie stroje, zdravotnícke prístroje a zariadenia priemyselnej automatizácie.
Tieto otvorené lineárne guľové puzdrá sa používajú v systémoch lineárneho pohybu a poskytujú plynulý a presný pohyb pozdĺž lineárnej osi, čo umožňuje presné polohovanie a ovládanie pohybu. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Tieto guličky sú v priamom kontakte s lineárnym hriadeľom, valcovou tyčou, po ktorej sa puzdro posúva, čo poskytuje nízke trenie a vysokú nosnosť.
Zvyčajne sa používajú s opornou koľajnicou hriadeľa. Odolávajú teplotám od -20 C do +80 C. Vhodné na použitie v aplikáciách, ako sú automobilové zariadenia, dierovacie lisy a tlačiarenské stroje.
Otvorené lineárne guľové puzdrá Superball sú určené pre vysoko presný a plynulý pohyb v náročných aplikáciách. Skladajú sa z puzdra s radom 4 - 6 okruhov guličiek umiestnených v klietke. Tento typ puzdier má trojnásobnú nosnosť a 27-krát väčšiu životnosť ako tradičné lineárne puzdrá a je určený len na použitie s kalenými hriadeľmi. Majú konštrukciu otvoreného dielu, čo umožňuje ich použitie spolu s opornými koľajnicami hriadeľa.
Poskytujú samočinné zarovnanie, ktoré predlžuje životnosť minimalizovaním trenia medzi hriadeľom a guličkami a umožňuje mierne vychýlenie medzi hriadeľom a ložiskom. Odolávajú teplotám od -20 C do +80 C. Sú vhodné pre aplikácie, ako sú automatizované systémy, stroje na balenie potravín a výrobné procesy.
Plechové pánty navarovacie majú 2-dielne telo z valcovanej ocele s okrúhlymi koncovými krytkami. Ideálne na prizváranie na rám na viaceré priemyselné jednotky.
Plechové pánty skrutkovacie majú 2-dielne telo z valcovanej ocele s okrúhlymi koncovými krytkami. Ideálne na priskrutkovanie na rám na viaceré priemyselné jednotky.
Ponúkame široký výber samostatných koliesok, ktoré vyhovujú množstvu aplikácií v mnohých odvetviach. Naše kolesá ponúkame v materiáloch: polyamid, polyuretán, guma a termoplast. Veľký výber farieb: červená, modrá, sivá, čierna a biela - rôzne veľkosti a nosnosti podľa vášho účelu.
Trecie pánty s konštantným trením spájajú kĺby a držia panel v danej polohe, čím sú schopné odstrániť potrebu plynových vzpier alebo podpier príklopov. Hodnota krútiaceho momentu je pevne nastavená na konkrétnu hodnotu, ktorá si nevyžaduje počas celého životného cyklu žiadne úpravy. Sortiment zahŕňa pánty vyrobené z rôznych materiálov a rôzne fixné hodnoty krútiaceho momentu vrátane aretačných pántov.
Tento rad priemyselných kĺbových nožičiek obsahuje závitový kolík vyrobený z nehrdzavejúcej ocele 304 pripevnený k čiernej polyamidovej (PA) základni, ktorá poskytuje maximálny náklon 30. Ideálne pre použitie v potravinárskom priemysle a gastronómii.
Priemyselné kolieska sú ideálne pre náročné aplikácie alebo priemyselné odvetvia, ako napr. automobilový priemysel, strojárstvo, výroba a iné. Tieto kolieska, ktoré sú v konečnom dôsledku navrhnuté tak, aby uniesli ťažké bremená, sa budú pravdepodobne používať na predmetoch, ako sú vozíky, skladovacie regály, ťažné laná, údržbárske zariadenia, plošinové vozíky a iné. Naša ponuka zahŕňa možnosti koliesok s otvorom pre skrutku, závitovým driekom, pevnou doskou a otočnou doskou – vyrábané v rôznych farbách a materiáloch vrátane gumy, nylonu, liatiny a polyuretánu. K dispozícii je výber nosností a veľkostí, ktoré vyhovujú potrebám vašej aplikácie.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku