Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kužeľová rukoväť Závit Ovládacie a napínacie páky

 (4 sady výrobkov)

Zoznam Mriežka

Control Levers

Na sklade Vo výrobe

Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Gear Lever Shafts

Na sklade Vo výrobe

Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Gear Levers - Ball Knob

Na sklade Vo výrobe

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Gear Levers - Tapered Knob

Na sklade Vo výrobe

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)