Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Zvárané Priemyselné pánty a závesy Odnímateľné pánty

 (4 sady výrobkov)

Zoznam Mriežka

Metal Corner Hinges

Na sklade Vo výrobe

Metal Corner Hinges have a hinge rotational angle of 180 degree, they are essentially used for steel panels on big sized applications. The range is made of die-cast zinc alloy with different type of finishes. The panels are hinges with a pin system.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Plastic Corner Hinges

Na sklade Vo výrobe

Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allows a quick removal of the door for easy access when internal access is required.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Screw On Concealed Hinges

Na sklade Vo výrobe

The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

Screw/Weld On Concealed Hinges

Na sklade Vo výrobe

The range of Screw/ Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)