Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Oceľ Prídržné zariadenia Variable Clamps

 (1 sada výrobkov)

Zoznam Mriežka

Variable Hexagon Clamps

Na sklade Vo výrobe

These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.

The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.

Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.

  • It features a strong and dependable grip while being low-profile.
  • It can reduce the expense of clamping on fixtures.
  • Ideal for electronics assembly, machining centres, and medical equipment.
Material: Hardened Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)