Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Nehrdzavejúca oceľ Prídržné zariadenia Xpansion Pins

 (2 sady výrobkov)

Zoznam Mriežka

XYZ Xpansion Pins - Press-Fit

Na sklade Vo výrobe

These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.

The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.

It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.

  • The pin's top has been slightly tapered to optimise line contact in the mounting bore.
  • The press-fit feature keeps the pins in place even under vibration or dynamic stresses.
  • Used in electronic manufacturing, industrial machinery, and medical devices.
Material: Steel, Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

XYZ Xpansion Pins - Threaded

Na sklade Vo výrobe

These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.

The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.

It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.

  • It enables precise placement and repeatability while delivering high holding pressures.
  • The pin's top has been slightly tapered to improve line contact in the mounting bore.
  • Used in electronic manufacturing, industrial machinery, and medical device applications.
Material: Stainless Steel

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)