V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(20 sady výrobkov)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
These Clamping Plates for spiral cam clamps are designed with precision-machined surfaces and a durable structure to provide a tight grasp on the workpiece when clamping, avoiding workpiece deformation.
It has a flat, hard surface with a bent side and a perfectly drilled mounting hole in the middle that aligns with the mounting point of the clamp. The Clamping Plate and spiral cam clamps work together to give a dependable and repeatable clamping solution, delivering consistent and precise results in various applications.
Its design makes installation quick and straightforward and is utilised in machining, woodworking, and assembly processes.
These Dyna-Force Clamps are designed to secure, clamp, and hold objects in place. It gives a strong and dependable grip while still being simple to use and precise. The high clamping force enhances productivity and precision in industrial processes.
They have a low profile, compact shape, and smooth or serrated faces. The clamp moves at an angle to provide a positive downward clamping force - roughly 25% of the clamping force. To achieve exact alignment, the clamp-bearing surface is wire cut.
The clamp-bearing surface can be level with the clamping plate or elevated to allow for thorough drilling. It can be used in various industries, including manufacturing, metalworking, and automotive assembly.
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
These Swing Bolts, feature a threaded rod with an eye (ream) at the head, producing a smooth bearing for the yoke. This enables exact adjustment and flexibility. This eye provides easy bolt manoeuvrability, making it simple to tighten or loosen the fastening.
The swing motion of the arm not only secures components swiftly and conveniently but also saves significant time and effort. Ideal for applications that require frequent disassembly and reassembly, the threaded bolt ensures a robust connection between components, minimizing the risk of loosening or failure during operation.
It is simple to install and dismantle by hand initially, then with tools; once the hinged section is in place, it may be swung into a locked position with the threaded end secured. They are often utilised in heavy-duty industries such as machine guarding, automotive, construction, and manufacturing.
These brass pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the brass pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.
The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.
It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.
These XYZ Xpansion Pins, have a unique design that enables precise placement and repeatability while delivering high holding pressures to secure items with an inner diameter.
The pins top has been slightly tapered to improve line contact in the mounting bore while giving adequate space during workpiece loading and unloading. Furthermore, the threaded design allows them readily inserted into pre-drilled holes. It enables one to manage the extension of the pins, resulting in a secure solution.
It is placed through a drilled and reamed hole for precision positioning or set in a reinforced drill bush for further fixture strength and wear resistance; once installed, it expands to create a tight and secure fit. It provides a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other electronic manufacturing, industrial machinery, and medical device applications.
Jednodotykové upevňovacie prvky s upínaním guličkou sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie.
Skladajú sa z tela, pružiny a guľového ložiska. Pružina drží guľové ložisko v polohe a po stlačení príde do kontaktu s upínaným predmetom a pevne ho zablokuje na mieste. Po opätovnom potiahnutí spojovacieho prvku guľové ložisko uvoľní predmet a umožní jeho rýchle odstránenie.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Jednodotykové upevňovacie prvky s upínaním vyťahovaním sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie. Sú ľahko odnímateľné a opätovne polohovateľné, pričom spojenie zostáva na mieste.
Skladajú sa z dvoch komponentov: vyťahovacej svorky a kovovej základne. Kovová základňa je na jednej strane spojovacieho prvku a vyťahovacia svorka na druhej. Keď sa tieto dva komponenty spoja, mechanizmus vyťahovacej svorky sa spojí s predmetom a bezpečne ho drží na mieste. Odtiahnutím dvoch polovíc od seba uvoľníte predmet pomocou mechanizmu vyťahovacej svorky, čo sa dá ľahko dosiahnuť jediným dotykom.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Jednodotykové upevňovacie prvky so zamykaním guličkou sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie.
Zložené z troch častí: telo, pružina a guľové ložisko. Pružina drží guľové ložisko na mieste a po stlačení sa odpojí od tela a uvoľní spojovací prvok. Guľové ložisko zaisťuje spojovací prvok, keď je zatlačený späť do tela.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Sú odolné voči teplotám až do 180 C a možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Jednodotykové upevňovacie prvky so zamykaním vačkou sú vhodné pre aplikácie vyžadujúce rýchle a opakované výmeny nástrojov alebo nastavenia pomocou jediného dotyku. Sú odolné a poskytujú bezpečné a robustné upevnenie.
Skladajú sa z tela, pružiny a vačky. Pružina drží vačku na mieste a keď je páka vo vytiahnutej vypnutej polohe 45º, otočí sa okolo otočného bodu, aby bezpečne zaistila alebo uvoľnila zámok. Vačka sa po opätovnom potiahnutí spojovacieho prvku uvoľní, čo umožňuje ľahké odstránenie predmetu.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Sú odolné voči teplotám až do 130 C a možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.
Kolieska pre vysoké teploty sú ideálne pre zariadenia, ako sú kolesá pekárenskej pece, a pre aplikácie, kde sa očakávajú vysoké teploty: zariadenia pre priemyselné rúry a autoklávy. Plus ďalšie aplikácie, ktoré vyžadujú odolnosť voči vysokým teplotám. Náš sortiment ponúka kolieska s montážnym otvorom, pevnou a otočnou základňou. K dispozícii z rôznych materiálov a farieb, vrátane termoplastu, nehrdzavejúcej ocele a gumy. Dostupné v rôznych nosnostiach a rozmeroch.
Stupnice sa používajú na presné a opakované umiestňovanie posuvných svoriek pozdĺž lineárnych vedení alebo hriadeľov. K dispozícii sú dva varianty, každý s odlišným štýlom montáže.
Dosky s jednou stupnicou alebo dosky s dvojitou stupnicou. Každá z nich má typ montáže. Typ montáže skrutkou s vyvŕtanými otvormi alebo lepením, ktorý má obrys umiestnenia otvoru pre skrutku, nie je vyvŕtaný.
Majú vyznačenú mierku alebo mriežkový vzor, ktorý sa tiahne pozdĺž jedného alebo oboch okrajov. Sú stabilné a odolné voči opotrebovaniu.
Široko sa používajú v rôznych priemyselných aplikáciách, ako je automobilové, letecké a zdravotnícke vybavenie.
Polohovacie puzdrá fungujú v súlade s jednodotykovými spojovacími prvkami na presné umiestnenie a zarovnanie komponentov. Ponúkajú bezpečné a presné prostriedky na nájdenie a udržanie predmetov na mieste.
To znamená, že ponúkajú presné nájdenie a uchytenie predmetov na mieste, ako aj bezpečné upevnenie panelu a krytu. Upínacie puzdrá zase môžu fungovať ako skrinky pre jednodotykové spojovacie prvky. Jednodotykové spojovacie prvky môžu byť inštalované bez potreby puzdier.
Často sa používajú v širokej škále priemyselných aplikácií, vrátane automobilového, leteckého a zdravotníckeho vybavenia. Sú odolné voči teplotám až do 180 C a možno ich použiť na aplikácie, ako sú hnacie remene alebo kryty strojov.
Stúpacie dosky sú mechanické komponenty, ktoré sa používajú v spojení s posuvnými zámkami na zdvíhanie a podopieranie iných komponentov alebo predmetov. V tomto sortimente ponúkame dva varianty: jeden obdĺžnikový a druhý štvorcový.
Používajú sa na zvýšenie výšky uzamykacej plochy, vďaka čomu je prístupnejšia a jednoduchšie sa používa. Sú odolné voči korózii, zaručujú dlhotrvajúci výkon aj v náročných podmienkach, držia sa na svojom mieste a počas používania sa nepohybujú ani neposúvajú.
Široko sa používajú v rôznych priemyselných aplikáciách, ako je automobilové, letecké a zdravotnícke vybavenie.
Vyrovnávacie nožičky s pevným kovovým podstavcom sú lacné riešenie pre nenáročné aplikácie. Použite tieto vyrovnávacie nožičky na kancelársky nábytok, regály, vitríny v obchodoch, skrinky a malé stroje.
Nastaviteľné nožičky s montážnym závitom a kovovou otočnou základňou sú dlhodobým riešením pre montáž strojových zariadení a dopravníkov. Tieto nožičky majú kĺbové otáčanie a závitový čap vyrobený pre presnosť a pevnosť závitu.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku