V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(11 sady výrobkov)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.
They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.
It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.
These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.
They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.
Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.
Závory s okom alebo západky so spojovacím drôtom sa používajú v širokej škále aplikácií. Sú ťažšie ako stredové strmeňové závory. Sortiment ponúka široký výber polôh montáže, materiálu, veľkostí a uzamykania pre zvýšenie bezpečnosti.
Strmeňové závory sú dostupné s jemne zakrivenou nízkoprofilovou konštrukciou, montovanou na povrchu, ktorá dodáva ergonomický atraktívny vzhľad a odoláva náhodnému otvoreniu pod napätím alebo vibráciami. Vysokopevnostné telo zakrýva funkčnú časť a zlepšuje tak odolnosť voči neoprávnenému vniknutiu. Jednoduchý pákový mechanizmus prináša bezpečné uzavretie s rýchlym a jednoduchým prístupom. Nitová konštrukcia zlepšuje robustné vyhotovenie a odolnosť. Závora je vďaka tomu ideálna na použitie vo vnútorných a vonkajších zariadeniach s maximálnym pracovným zaťažením 1200 N. K dispozícii je s kľúčom alebo bez kľúča.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Stredové strmeňové závory majú hladký povrch pre estetický vzhľad a fungujú s vyťahovacím háčikom. Bezpečne stiahnu dva komponenty k sebe a zaistia zatlačením západky cez jej stred. Tento sortiment západiek je v porovnaní s káblovými západkami ľahký. Používajú sa na malé nádoby, kovové boxy a ľahké priemyselné čistiace stroje. K dispozícii výber materiálov, ktoré vyhovujú rôznym prostrediam aplikácií.
Otočné závory bezpečne stiahnu a uzamknú dva komponenty spolu. Sú vyrobené z nehrdzavejúcej ocele a dajú sa ovládať manuálne, vďaka čomu sú rýchlo a jednoducho použiteľné. Sú vhodné pre širokú škálu použitia vrátane nádob, obalov a priemyselných čistiacich strojov.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku