Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Pružinová oceľ Nastaviteľné pánty Tvaru C

 (2 sady výrobkov)

Zoznam Mriežka

CV Shaped Round Wire Hooks

Na sklade Vo výrobe

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'CV' shaped design is ideal for wider parts and multiple styles that have varying thickness.

  • Material: Copper-Drawn Iron Wire

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)

C Shaped Round Wire Hooks

Na sklade Vo výrobe

Wire Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.

This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.

  • Materials: Copper-drawn Iron Wire

{0} variant (Použité filtre) {0} variant (Neboli použité žiadne filtre)